83483A Electrical Module
Instrument
86100D
86100D Mode:
Comp.
Legacy
Availability:
Obsolete
Starting with firmware release A.06.90, 86100D Compatibility mode is no longer being actively tested and supported.
The minimum required 86100-series firmware version for this module is A.01.00.
The electrical plug-in module provides two accurate measurement channels with user selectable bandwidths. The lower bandwidth mode provides excellent oscilloscope noise performance for accurate measurement of small signals. The high bandwidth mode provides high-fidelity display and measurement of very high-speed waveforms.
The Keysight 83483A or Keysight 54751A electrical plug-in module provides:
- User selectable 12.4 or 20 GHz bandwidth
- 2.5 GHz bandwidth trigger channel
- 3.5 mm (m) connectors
See Also
- Available Accessories
- Modules
Supplied Accessories
Item | Description |
---|---|
1810-0118 | SMA 50 ohm termination |
5061-5311 | APC 3.5 (f-f) adapter/connector saver (2) |
Available Options
Item | Description |
---|---|
81000AI | Diamond HMS-10/connector interface |
81000FI | FC/PC/SPC/APC connector interface |
81000KI | SC connector interface |
81000SI | DIN 47256/4108.6 connector interface |
81000VI | ST connector interface |
81000WI | Biconic |
83483A-UK6 | Measured performance data |