Modules

Instrument
N1000A
86100D

A large selection of plug-in modules are available for the instrument which provide electrical and optical channel inputs covering various data and filter rates. Some modules include vertical scale and offset knobs. Use the links in this topic to learn about the available (as well as no longer available) modules. The provided information includes description, options, accessories, and specifications.

If a module is not properly identified by the mainframe, remove the module. Click File > Exit to close FlexDCA and again to close the instrument application. Re-insert the module and finger tighten the locking screws. From the desktop, restart the instrument application.

One-Slot Mini Modules

TDR/TDT Modules

Precision Waveform Analyzer Modules

Optical/Electrical Modules

Multiple Channel Optical Modules

Multiple Channel Electrical Modules

Precision Timebase Modules

Clock Recovery Modules

83480-Series Modules