Fact 6. VISA HiSLIP Values are Fixed
For each FlexOTO Station child process, FlexOTO automatically assigns a VISA hislip value to match the Station number as shown in the following picture. FlexOTO Hardware Diagram is always set to hislip0. Depending on the individual FlexOTO SCPI command, the command can be sent to:
- the Hardware Diagram application,
- a Station child process, or
- to both Hardware Diagram and Stations.
These icons appear in most topics to identify if the topic's subject is compatible with the Hardware Diagram application, Stations child processes, or both. You'll find the icons below the topic's banner.
For brevity, the drawing shows only four Stations while in reality you can have up to 16 sessions! Also, some of the HiSLIP addresses have been shortened to fit in the diagram.
The computer-name
field in the address can be one of the following:
- locahost A generic name used to identify a computer in a script that is running on the same computer. It is included in the VISA address. if your program is running on the same PC as FlexOTO.
- If your program is not running on the same PC as FlexOTO:
- An IP address of the PC where FlexOTO is installed. For example,
123.456.78.91
. - The PC's System Name of the PC where FlexOTO is installed. For example,
computer12C4D
.
Process Tabs |
HiSLIP Address |
---|---|
Hardware Diagram | TCPIP0::<computer name>::hislip0,4880::INSTR
|
Station 1 | TCPIP0::<computer name>::hislip1,4880::INSTR
|
Station 2 | TCPIP0::<computer name>::hislip2,4880::INSTR
|
Station 3 | TCPIP0::<computer name>::hislip3,4880::INSTR
|
Station 4 | TCPIP0::<computer name>::hislip4,4880::INSTR
|
Station 5 | TCPIP0::<computer name>::hislip5,4880::INSTR
|
Station 6 | TCPIP0::<computer name>::hislip6,4880::INSTR
|
Station 7 | TCPIP0::<computer name>::hislip7,4880::INSTR
|
Station 8 | TCPIP0::<computer name>::hislip8,4880::INSTR
|
Station 9 | TCPIP0::<computer name>::hislip9,4880::INSTR
|
Station 10 | TCPIP0::<computer name>::hislip10,4880::INSTR
|
Station 11 | TCPIP0::<computer name>::hislip11,4880::INSTR
|
Station 12 | TCPIP0::<computer name>::hislip12,4880::INSTR
|
Station 13 | TCPIP0::<computer name>::hislip13,4880::INSTR
|
Station 14 | TCPIP0::<computer name>::hislip14,4880::INSTR
|
Station 15 | TCPIP0::<computer name>::hislip15,4880::INSTR
|
Station 16 | TCPIP0::<computer name>::hislip16,4880::INSTR
|