N1002128A. FlexOTO up to 128 Port Switch Optimization
The N1002128A 128 Port Switch Optimization Package License (L-OTO128) enables the use of up to 128 ports on a supported optical switch with the FlexOTO application (F-SW128 feature) and direct switch control from FlexDCA (F-SWITCH feature). The Unrestricted Import feature (F-UDI) is also activated.
When installed, the remote *OPT?
query returns a comma-delimited string that includes the L-OTO128
field.
FlexOTO Features in 128 Port Switch Optimization License Package
For FlexOTO, this table shows all the available features for the L-OTO128 license package (highlighted yellow background). If a feature is also available in another package license, this is marked in non-highlighted columns. The table includes active links to feature topics that are available in this help.
OPT?1 | Feature | FlexDCA Package Licenses | FlexOTO Package Licenses | |||||
---|---|---|---|---|---|---|---|---|
N1010100A (L-RND1) |
N1010200A (L-MFG1) |
N1010300A (L-SNT1) |
N1002000A (L-OTO1) |
N1002014A (L-OTO171) |
N1002048A (L-OTO481) |
N1002128A (L-OTO1281) |
||
F-AEYE | Advanced Eye Analysis | ■ | ||||||
F-AFR | Automatic Fixture Removal in TDR Mode | ■ | ||||||
F-AOP | AWG Waveform Optimization | ■ | ||||||
F-ATDR | Enhanced Impedance and S-Parameters | ■ | ■ | |||||
F-AWG | Keysight Arbitrary Waveform Generator Control | ■ | ||||||
F-C03 | Output Jitter Measurements on Composite Histogram of R03/F30 Edges. | ■ | ||||||
F-CSIG | Chord Operators (CNRZ-5-EE, ENRZ) | ■ | ||||||
F-DCLK | Direct Clock | ■ | ||||||
F-DFE | DFE Enhancements: Pulse Response Optimization. | ■ | ||||||
F-ENH1 | Enhancements 2020 | ■ | ■ | ■ | ||||
F-EECQ | Electrical Eye Closure Quaternary measurement | ■ |
■ |
|||||
F-EQ | Equalizers (CTLE, DFE, LFE) | ■ | ||||||
F-ESP | Extended S-Parameters | ■ | ||||||
F-FDR | Fractional Divide Ratio | ■ | ■ | |||||
F-FEYE | FlexEye Independent Eye Acquisition and Analysis | ■ | ■ | |||||
F-FLEX | FlexDCA Remote Access Software | ■ | ■ | ■ | ||||
F-FTUNE | Fast Acquisition for DUT Tuning | ■ | ■ | ■ | ■ | |||
F-INF | Remote connection from FlexRT on a PC to a UXR-series oscilloscope. | ■ | ||||||
F-IREP | Instrument Report. | ■ | ■ | ■ | ||||
F-JIT | Enhanced Jitter Analysis | ■ | ||||||
F-JSA | Jitter Spectrum Analysis and SW Clock Recovery Emulation | ■ | ■ | |||||
F-LEV | PAM Inner Level Amplitude Adjustment | ■ | ||||||
F-LSNR | Low SNR TDECQ | ■ | ■ | ■ | ■ | ■ | ||
F-MMFE | Multi-Mode Fiber Emulation for TDECQ Measurements | ■ | ■ | |||||
F-OTO | FlexOTO (Optical Test Optimizer) | ■ | ■ | ■ | ■ | ■ | ||
F-PAM | PAM-N Analysis Software | ■ | ■ | |||||
F-PAT | Pattern Waveform Analysis | ■ | ||||||
F-PCOM | Compensates pattern distortion in the recovered clock | ■ | ■ | ■ | ■ | ■ | ■ | |
F-PEAK | Peak Measurements at Hit Ratio: Overshoot, Undershoot and Peak to Peak Amplitude. | ■ | ■ | |||||
F-PEECQ | Partial Electrical Eye Closure Quaternary measurement | ■ | ||||||
F-PFIT | Adds a Pulse Fit signal processing operator. | ■ | ||||||
F-PLL | FlexPLL application that measures Jitter Transfer Function on devices with a PLL. | ■ | ||||||
F-PMASK | PAM4 Mask Test Measurements. | ■ | ■ | |||||
F-PTDQ | Partial TDECQ, Noise Margin, and SER Measurements | ■ | ||||||
F-RAN | Random Noise: Bandwidth limiting and 802.3cd (η0) support | ■ | ||||||
F-RRX | Provides a reference receiver Waveform Signal Processing operator that allows joint FFE/DFE optimization | ■ | ■ | |||||
F-SIM | InfiniiSim-DCA Waveform Transformation Toolset | ■ | ||||||
F-SKP | Specify pattern for equalizers and jitter mode | ■ | ||||||
F-SNDR | Signal-to-Noise-and-Distortions Ratio (SNDR) Feature | ■ | ||||||
F-SW17 | FlexOTO 17 Port Switch Support | ■ | ||||||
F-SW48 | FlexOTO 48 Port Switch Support | ■ | ||||||
F-SW128 | FlexOTO 128 Port Switch Support | ■ | ||||||
F-SWITCH | Optical Switch Direct Control | ■ | ■ | ■ | ■ | ■ | ||
F-TDEC | NRZ TDEC Measurement | ■ | ■ | |||||
F-TDQ | TDECQ Measurement and Equalizer | ■ | ■ | |||||
F-UDI | Unrestricted Data File Import | ■ | ■ | ■ | ■ | ■ | ||
F-UDMO | User Defined Measurements and Operators | ■ | ■ | |||||
F-VEC | VEC Measurements. | ■ | ■ |
Characters that identify a feature in the string returned by the *OPT?
common programming query.