Default Setup

On FlexOTO, click Setup > Default Setup to return the FlexOTO to a known start-up state. To set FlexOTO to its factory preset condition, click Setup > Factory Preset. You may find it helpful to use the default settings when initially setting up FlexOTO.

FlexOTO Default and Factory Preset Settings
Feature Default
Setting
Factory
Preset
FlexOTO
FlexOTO
feature is selected. feature is not selected (cleared). feature is not changed by a default setting.
Hardware Diagram
State Erased Erased ■
Fixture and WDM DUT Fixtures
Name DUT Fixture 1 and
WDM DUT Fixture 1
DUT Fixture 1 and
WDM DUT Fixture 1
■
Lanes (number of) 4 4 ■
Clock domains (number of) 1 1 ■
Clock domains (auto assign) ■
Demultiplexer
Name Demux 1 Demux 1 ■
Nominal attenuation 0 dB 0 dB ■
All lanes have same attenuation ■
Impairment
Name Impairment 1 Impairment 1 ■
Nominal attenuation 0 dB 0 dB ■
Instrument
Name Instrument 1 Instrument 1 ■
Channels (number of) 4 4 ■
Stations Setup
Number of Stations 1 1 ■
Auto assign ■
DCA-M Wavelength 1310 nm 1310 nm ■
Test Program Setups
Program lines Erased Erased ■
DUT Fixture Lanes selection ■
Impairment selection ■
User Measurement Instrument selection ■
User Measurement All ■
Fast Tuning ■
Measurements ■
Waveform Data ■
Eye Diagram Image ■
Eye Diagram Image Color Color Grade Color Grade ■
Eye Diagram Image Use White Background ■
Eye Diagram Image File Type JPEG JPEG ■
Eye Diagram Image Include Metadata ■
Eye Diagram Show Image Results ■
DCD Format Time Time ■
Power Units Watt Watt ■
ER Units Decibel Decibel ■
Linearity Definition RLM (IEEE 802.3 Annex 120D) RLM (IEEE 802.3 Annex 120D) ■
Target Transition Slowest Slowest ■
Target Hit Ratio 1.0E-2 1.0E-2 ■
Waveform Symbol Rate 53.125000 GBd 53.125000 GBd ■
Waveform Pattern Length 65535 65535 ■
CDR Preset IEEE 802.3bs/cd/ck (53 GBd) IEEE 802.3bs/cd/ck (53 GBd) ■
TDECQ Meas Preset IEEE 802.3cd IEEE 802.3cd ■
TDECQ EQ Meas Preset IEEE 802.3cd IEEE 802.3cd ■
TDEC/VECP Preset IEEE 802.3bm (100 GbEn) IEEE 802.3bm (100 GbEn) ■
Display
UI Color Theme Tungsten ■ ■
Dock Message Area ■ ■
Invert Graph Colors ■ ■
SCPI Server Setup
VXI-11 (Device 0, Bus Address: 7) ■
Telnet (Port: 2024) ■
Sockets (Port: 5025) ■
HiSLIP (Port: 4880) ■ ■