*OPT? (Option)
Flex Apps:
FlexDCA
FlexRT
FlexPLL
Query Syntax
*OPT?
Description
Returns a comma-separated list of all packages, features, and options active (not expired) on the N1000A, N1002A, DCA-M, N1010A FlexDCA, N1000100A FlexPLL, or N1000300A FlexOTO. For example, "L-RND,F-JIT" indicates an R&D package license and associated enhanced jitter analysis feature. The order of the comma-delimited fields within the string is random.
Starting with firmware revision A.07.50, the query on FlexOTO returns options for both FlexOTO and FlexDCA.
This same string can be returned by the :SYSTem:OPTions? FRAMe command.
Example Query Response
"200,201,300,401,SIM,500,PAM,EYE,TDEQ,RND"
License String Fields
| Field | Description |
|---|---|
| 200 | Enhanced Jitter Analysis |
| 201 | Advanced Waveform Analysis |
| 202 | Enhanced Impedance and S-Parameters |
| 300 | Advanced Amplitude Analysis/RIN/Q-Factor |
| 401 | Advanced Eye Analysis |
| 500 | Productivity Package |
| AFR | Automatic Fixture Removal in TDR Mode |
| CA4 | IEEE 802.3bm-2015 CAUI-4 Measurements |
| CEI | OIF CEI Compliance Application |
| CES | OIF CEI Compliance Switch Control |
| DCA | Support for all DCA-X mainframe SW options, hosted mode |
| EYE | FlexEye Independent Eye Acquisition and Analysis |
| F-AEYE | Advanced Eye Analysis |
| F-AFR | Automatic Fixture Removal in TDR Mode |
| F-ATDR | Enhanced Impedance and S-Parameters |
| F-AWG | Keysight Arbitrary Waveform Generator Control |
| F-EQ | Equalizers (CTLE, DFE, LFE) |
| F-FEYE | FlexEye Independent Eye Acquisition and Analysis |
| F-FLEX | FlexDCA Remote Access Software |
| F-JIT | Enhanced Jitter Analysis |
| F-OTO | Optical Test Optimizer |
| F-PAM | PAM-N Analysis Software |
| F-PTDQ | Partial TDECQ, Noise Margin, and SER Measurements |
| F-SIM | InfiniiSim-DCA Waveform Transformation Toolset |
| F-TDEC | NRZ TDEC Measurement |
| F-TDQ | TDECQ Measurement and Equalizer |
| F-UDI | Unrestricted Data File Import |
| F-UDMO | User Defined Measurements and Operators |
| FLEX | FlexDCA Remote Access Software |
| HST | SFF-8431 Host Measurement Suite |
| IE1 | IEEE 802.3ap/ba, Clauses 72,84 |
| IE2 | IEEE 802.3ba, Clauses 83A,83B,86A |
| IE3 | IEEE 802.3ba, Clause 85 |
| IE4 | IEEE 802.3bj, Clauses 92,93 |
| IES | IEEE 802.3 Compliance Switch Control |
| IRC | System Impulse Response Correction |
| JSA | Jitter Spectrum Analysis and SW Clock Recovery Emulation |
| L-MFG | Manufacturing Package |
| L-MFGT | Trial Manufacturing Package |
| L-MFGU | Manufacturing Package Upgrade |
| L-RND | Research and Development Package |
| L-RNDT | Trial Research and Development Package |
| L-RNDU | Research and Development Package Upgrade |
| L-SNT | Signal Integrity Package |
| L-SNTT | Trial Signal Integrity Package |
| L-SNTU | Signal Integrity Package Upgrade |
| MOD | SFF-8431 Module Measurement Suite |
| MYC | User Defined Application |
| MYS | User Defined Application Switch Control |
| PAM | PAM-N Analysis Software |
| PM1 | IEEE 802.3bs Draft PAM4 Measurements |
| PM4 | OIF-CEI 56G Draft PAM4 Measurements |
| PM2 | IEEE 802.3bs/cd Measurement Application |
| PM2U | IEEE 802.3bs/cd Measurement Application, N1085A Upgrade |
| PM5 | OIF-CEI-56G-VSR/MR/LR Measurement Application |
| PM5U | OIF-CEI-56G-VSR/MR/LR Measurement Application, N1085A Upgrade |
| PMS | IEEE 802.3 Compliance Switch Control |
| SFS | SFF-8431 Measurement Suite Switch Control |
| SIM | InfiniiSim-DCA Waveform Transformation Toolset |
| TDQ | TDECQ Transmitter and Dispersion Eye Closure for PAM4, PAM6, and PAM8. |