:SYSTem:DEFault
Flex Apps:
FlexDCA
FlexRT
FlexPLL
Command Syntax
:SYSTem:DEFault
Description
Returns FlexPLL and any connected extended module (*RST common command.
An autoscale is not performed.
Use of an *OPC? query to pause program execution while waiting for this command to execute.
| Feature | Setting |
|---|---|
| Acquisition | |
| Run/Stop | Run |
| Start Frequency | 1.5 kHz |
| Stop Frequency | 50 MHz |
| Points/Decade | 15 |
| Averaging | Off |
| Number of Averages | 4 |
| Display | |
| UI Color Theme | not changed |
| Dock Message Area | not changed |
| Invert Graph Colors | not changed |
| Source Setup | |
| Remote Source Settings | not changed |
| Jitter Settings | not changed |
| Receiver Setup | |
| Remote DCA Settings | not changed |
| CDR Settings | not changed |
| JTF Graph Setup | |
| Response | On |
| Response Memories | Off |
| Start Frequency | 1.5 kHz |
| Stop Frequency | 50 MHz |
| Center Frequency | 25.00075 MHz |
| Frequency Span | 49.9985 MHz |
| Y-Axis Stop | 10 dB |
| Y-Axis Start | –50 dB |
Python Example
import visa # PyVISA library
rm = visa.ResourceManager()
flex=rm.open_resource('TCPIP0::localhost::hislip0,4880::INSTR')
flex.query(':SYSTem:DEFault;*OPC?')
flex.write(':SYSTem:GTLocal')
flex.close()