IVxiMemacc::MoveIn16
Note: Keysight's VISA COM does not support a COM server for VXI. The IVxi-related interfaces are listed in this help file because they are included in the global VISA COM library.
Description
Moves an 16-bit block of data from the specified memory space (assigned memory base + offset) to local memory. This function reads the 16-bit value from the address space pointed to by space. The offset must be a valid memory address in the space.
If the session object is an INSTR session, the offset parameters specify relative offsets from the start of the instrument's address space. If the session object is a MEMACC session, the offset parameters are absolute offsets from the start of memory in the specified VXI address space.
The MoveInX functions do a block move of memory from a VXI device if the SourceIncrement
property is one. However, they do a FIFO read of a VXI memory location if
the SourceIncrement property is zero.
VB Prototype
value As
SAFEARRAY(BYTE) = MoveIn16(
space As Short,
offset As Long,
length As Long
)
C++ Prototype
HRESULT MoveIn16(
short space,
long offset,
long length,
SAFEARRAY(short)* pBuf16
);
Parameters
space
Specifies the address space.
The following values are legal:
| VXI_A16_SPACE | Address the A16 address space of VXI/MXI bus. |
| VXI_A24_SPACE | Address the A24 address space of VXI/MXI bus. |
| VXI_A32_SPACE | Address the A32 address space of VXI/MXI bus. |
offset
Offset (in bytes) of the address or register from which to read.
length
Number of elements to transfer, where the data width of the elements to transfer is identical to data width.
pBuf16
Data read from bus
Return Value
Refer to the table of return codes.
See Also
ComponentVersion, SpecVersion, HardwareInterfaceName, HardwareInterfaceNumber, HardwareInterfaceType, LockState, OptionString, ProgID, ResourceName, SessionType, SoftwareManufacturerID, SoftwareManufacturerName, Timeout, LastStatus, DestinationBigEndian, DestinationIncrement, SourceBigEndian, SourceIncrement, DestinationAccessPrivilege, SourceAccessPrivilege, LogicalAddress, GetAttribute, SetAttribute, LockRsrc, UnlockRsrc, Init, Close, In8, In16, In32, Out8, Out16, Out32, MoveIn8, MoveIn16, MoveIn32, MoveOut8, MoveOut16, MoveOut32, Move, IVxiMemacc Overview