IVxiMemacc::Out32
Note: Keysight's VISA COM does not support a COM server for VXI. The IVxi-related interfaces are listed in this help file because they are included in the global VISA COM library.
Description
Writes a 32-bit value to the specified memory space (assigned memory base + offset). This function takes the 32-bit value and stores its contents to the address space pointed to by space. The offset must be a valid memory address in the space.
If the session object is an INSTR session, the offset parameter specifies a relative offset from the start of the instrument's address space. If the
session object is a MEMACC session, the offset parameter is an absolute offset from the start of memory in that VXI address space.
VB Prototype
Out32(
space As Short,
offset As Long,
val32 As Long
)
C++ Prototype
HRESULT Out32(
short space,
long offset,
long val32
);
Parameters
space
Specifies the address space.
The following values are legal:
VXI_A16_SPACE | Address the A16 address space of VXI/MXI bus. |
VXI_A24_SPACE | Address the A24 address space of VXI/MXI bus. |
VXI_A32_SPACE | Address the A32 address space of VXI/MXI bus. |
offset
Offset (in bytes) of the starting address or register to which to write.
val32
Data to write to bus.
Return Value
Refer to the table of return codes.
See Also
ComponentVersion, SpecVersion, HardwareInterfaceName, HardwareInterfaceNumber, HardwareInterfaceType, LockState, OptionString, ProgID, ResourceName, SessionType, SoftwareManufacturerID, SoftwareManufacturerName, Timeout, LastStatus, DestinationBigEndian, DestinationIncrement, SourceBigEndian, SourceIncrement, DestinationAccessPrivilege, SourceAccessPrivilege, LogicalAddress, GetAttribute, SetAttribute, LockRsrc, UnlockRsrc, Init, Close, In8, In16, In32, Out8, Out16, Out32, MoveIn8, MoveIn16, MoveIn32, MoveOut8, MoveOut16, MoveOut32, Move, IVxiMemacc Overview