IVxiMemacc::MoveOut8
Note: Keysight's VISA COM does not support a COM server for VXI. The IVxi-related interfaces are listed in this help file because they are included in the global VISA COM library.
Description
Moves an 8-bit block of data from local memory to the specified memory space (assigned memory base + offset). This function writes the 8-bit value to the address space pointed to by space. The offset must be a valid memory address in the space.
If the session object is an INSTR session, the offset parameters specify relative offsets from the start of the instrument's address space. If the session object a MEMACC session, the offset parameters are absolute offsets from the start of memory in the specified VXI address space.
The MoveOutX functions do a block move of memory from a VXI device if the DestinationIncrement property is 1. However, they do a FIFO read of a VXI memory location if the DestinationIncrement property is 0 (zero).
VB Prototype
MoveOut8(
space As Short,
offset As Long,
length As Long,
buf8 As SAFEARRAY(BYTE)
)
C++ Prototype
HRESULT MoveOut8(
short space,
long offset,
long length,
SAFEARRAY(BYTE)* buf8
);
Parameters
space
Specifies the address space.
The following values are legal:
| VXI_A16_SPACE | Address the A16 address space of VXI/MXI bus. |
| VXI_A24_SPACE | Address the A24 address space of VXI/MXI bus. |
| VXI_A32_SPACE | Address the A32 address space of VXI/MXI bus. |
offset
Offset (in bytes) of the starting address or register to which to write.
length
Number of elements to transfer, where the data width of the elements to transfer is identical to data width.
buf8
Data to write to bus.
Return Value
Refer to the table of return codes.
See Also
ComponentVersion, SpecVersion, HardwareInterfaceName, HardwareInterfaceNumber, HardwareInterfaceType, LockState, OptionString, ProgID, ResourceName, SessionType, SoftwareManufacturerID, SoftwareManufacturerName, Timeout, LastStatus, DestinationBigEndian, DestinationIncrement, SourceBigEndian, SourceIncrement, DestinationAccessPrivilege, SourceAccessPrivilege, LogicalAddress, GetAttribute, SetAttribute, LockRsrc, UnlockRsrc, Init, Close, In8, In16, In32, Out8, Out16, Out32, MoveIn8, MoveIn16, MoveIn32, MoveOut8, MoveOut16, MoveOut32, Move, IVxiMemacc Overview