N9935A/36A/37A/38A
|
|
All adjustments will require the CFG Option. Refer to the CFG Option section for more information. |
The SA calibration consists of five different adjustments that should be performed in succession in the following order. For more information, click here.
This adjustment generates an amplitude correction at the reference frequency (50 MHz) for every attenuator level (0-30 db attenuator, every 5 dB step).
|
Related test: |
|
Test Equipment |
Recommended Model Number |
|---|---|
|
Signal Generator #1 |
E8257D with options:
|
|
Power Meter |
N1914A |
|
Power Sensor |
E9304A Opt H20 |
|
Power Splitter, 3.5 mm |
11667B |
|
Power Sensor Cable |
11730A |
|
BNC Cable |
8120-2582 |
|
Coaxial Cable |
11500E |
|
Adapter, 3.5 mm (m) to Type-N (m) |
1250-1743 |
|
Adapter, 3.5 mm (f) to 3.5 mm (f)
|
83059B |
|
Adapter, 2.4 mm (f) to 3.5 mm (f)
|
11901B |