The following tables list the members exposed by MeasurementExtension.
Name | Description | Minimum SW Version | |
---|---|---|---|
![]() | ActiveChannelThreshold | Gets or sets the threshold for active channel detection when not automatic. | — |
![]() | BaseWalshCodeLength | Gets or sets the base code length for forward-link measurements. | — |
![]() | ChannelModulation | Gets or sets the modulation format of the despread channel. | — |
![]() | ChipRate | Gets or sets the chip rate of the measured signal. | — |
![]() | CodeDomainLayerWalshCodeLength | Gets or sets the Walsh code length used for the CDP Layer trace. | — |
![]() | Direction | Gets or sets the link direction for the demodulation measurement. | — |
![]() | IQBranch | Gets or sets the branch of the reverse code channel to use for displaying symbol bits. | — |
![]() | Is1xEvdvEnabled | Gets or sets a value indicating whether 1xEV-DV analysis is enabled. | — |
![]() | IsActiveChannelThresholdAutomatic | Gets or sets a value indicating whether the active channel threshold is automatically determined. | — |
![]() | IsChannelModulationAutomatic | Gets or sets a value indicating whether to automatically determine the despread channel modulation. | — |
![]() | IsDisposed | Gets a value indicating whether the object has been disposed. If an object has been disposed any attempt to use it will lead to an ObjectDisposedException being thrown. (Inherited from Agilent.SA.Vsa.RemotableObject) | — |
![]() | IsFrequencyMirrored | Gets or sets a value indicating whether the modulated signal has frequencies inverted. | — |
![]() | IsGatedActiveChannelDetection | Gets or sets a value indicating whether gated active channel detection is enabled. | — |
![]() | IsGatedModulationDetection | Gets or sets a value indicating whether gated modulation detection is enabled. | — |
![]() | IsIQOffsetIncludedInEvm | Gets or sets a value indicating whether IQ offset is included in the signal when computing EVM. | — |
![]() | IsMulticarrierFilterEnabled | Gets or sets a value indicating whether a multi-carrier filter is enabled. | — |
![]() | IsNormalized | Gets or sets a value indicating whether to normalize IQ traces | — |
![]() | IsPredefinedCodeChannelsEnabled | Gets or sets a value indicating whether to add predefined channels to gated active channel detection. | — |
![]() | IsPredefinedWalshCodeMaskEnabled | Gets or sets a value indicating whether to use a Walsh code mask to omit channels from the predefined set of channels. | — |
![]() | LongCodeMask | Gets or sets the long code mask for reverse-link signals. | — |
![]() | MeasurementInterval | Gets or sets the measurement interval, in terms of Power Control Groups (PCGs). | — |
![]() | MeasurementOffset | Gets or sets the measurement offset, in Power Control Groups (PCGs). | — |
![]() | PNOffset | Gets or sets the PN Offset. | — |
![]() | PredefinedFpdch0CodeChannels | Gets or sets the number of predefined FPDCH-0 channels. | — |
![]() | PredefinedFpdch0Modulation | Gets or sets the modulation format of predefined FPDCH-0 channels. | — |
![]() | PredefinedFpdch1CodeChannels | Gets or sets the number of predefined FPDCH-1 channels. | — |
![]() | PredefinedFpdch1Modulation | Gets or sets the modulation format of predefined FPDCH-1 channels. | — |
![]() | PredefinedWalshCodeColumnIndex | Gets or sets the Walsh code column index for the predefined channels. | — |
![]() | PredefinedWalshCodeMask | Gets or sets a Walsh code mask used for predefined code channels. | — |
![]() | ResultLength | Gets or sets the measurement result length in Power Control Groups (PCGs). | — |
![]() | WalshCodeLength | Gets or sets the Walsh code length used for despread channel analysis. | — |
![]() | WalshCodeNumber | Gets or sets the Walsh code number used for despread channel analysis. | — |
![]() | WalshCodeQof | Gets or sets the Walsh code QOF value. | — |
‡ This is the minimum 89600 VSA software version level needed to use this member. |
Name | Description | Minimum SW Version | |
---|---|---|---|
![]() ![]() | CastToExtensionType | This method casts the supplied object to the MeasurementExtension type. Some tools are unable to use the generic methods provided on Agilent.SA.Vsa.Measurement class, so this is provided as an alternative. | — |
![]() | CreateObjRef | Creates an object that contains all the relevant information required to generate a proxy used to communicate with a remote object. (Inherited from System.MarshalByRefObject) | — |
![]() ![]() | ExtensionType | Returns the type for instances this measurement extension. Some tools are unable to use the generic methods provided on Agilent.SA.Vsa.Measurement class, so this is provided as an alternative. | — |
![]() | ForceRebuildKeyMap | This method is used to force a refresh of the key map. This is necessary in cases where the key mappings to the API objects change. This can happen when the index of an item within a collection is reflected in the key name, and an item is removed from the middle of a collection. (Inherited from Agilent.SA.Vsa.RemotableObject) | — |
![]() | GetLifetimeService | Retrieves the current lifetime service object that controls the lifetime policy for this instance. (Inherited from System.MarshalByRefObject) | — |
![]() | InitializeLifetimeService | Obtains a lifetime service object to control the lifetime policy for this instance. (Inherited from Agilent.SA.Vsa.RemotableObject) | — |
![]() | Preset | Preset the cdma2000 measurement. | — |
‡ This is the minimum 89600 VSA software version level needed to use this member. |
Name | Description | Minimum SW Version | |
---|---|---|---|
![]() | PropertyChanged | Occurs when a property value changes. (Inherited from Agilent.SA.Vsa.RemotableObject) | — |
![]() | PropertyInfoChanged | Occurs when secondary information about a property, such as limits, changes. (Inherited from Agilent.SA.Vsa.RemotableObject) | — |
![]() | RemotePropertyChanged | Occurs when a property value changes. (Inherited from Agilent.SA.Vsa.RemotableObject) | — |
![]() | RemotePropertyInfoChanged | Occurs when secondary information about a property, such as limits, changes. (Inherited from Agilent.SA.Vsa.RemotableObject) | 14.00 |
‡ This is the minimum 89600 VSA software version level needed to use this member. |