Keysight Pathwave 89600 VSA .NET API
DownlinkZone Class Members
See Also  Properties  Methods  Events
Agilent.SA.Vsa.Ieee80216Ofdma.Interfaces Assembly > Agilent.SA.Vsa.Ieee80216Ofdma Namespace : DownlinkZone Class

Glossary Item Box

The following tables list the members exposed by DownlinkZone.

Public Properties

 NameDescriptionMinimum SW Version
Public PropertyAmcDefinitionGets or sets the type of AMC zone. (Inherited from Agilent.SA.Vsa.Ieee80216Ofdma.Zone<DownlinkBurstCollection,DownlinkZoneDefinitionType>)
Public PropertyAmcWrapMethodGets or sets the wrapping type for the zone. (Inherited from Agilent.SA.Vsa.Ieee80216Ofdma.Zone<DownlinkBurstCollection,DownlinkZoneDefinitionType>)
Public PropertyBurstsGets the burst collection for the zone. (Inherited from Agilent.SA.Vsa.Ieee80216Ofdma.Zone<DownlinkBurstCollection,DownlinkZoneDefinitionType>)
Public PropertyDedicatedPilotsGets or sets a value indicating whether dedicated pilots mode is enabled or disabled. Only applies to Downlink AMC and PUSC zone types.  
Public PropertyIsActiveGets or sets a value indicating whether the zone is active for analysis. (Inherited from Agilent.SA.Vsa.Ieee80216Ofdma.Zone<DownlinkBurstCollection,DownlinkZoneDefinitionType>)
Public PropertyIsDisposedGets a value indicating whether the object has been disposed. If an object has been disposed any attempt to use it will lead to an ObjectDisposedException being thrown. (Inherited from Agilent.SA.Vsa.RemotableObject)
Public PropertyIsLockedGets or sets a value indicating whether the zone is locked against changes in the zone definition GUI (does not affect API changes). (Inherited from Agilent.SA.Vsa.Ieee80216Ofdma.Zone<DownlinkBurstCollection,DownlinkZoneDefinitionType>)
Public PropertyIsOverrideIdCellGets or sets a value indicating whether the PermBase property uses the preamble IdCell property, or is overridden by the zone PermBase property.  
Public PropertyIsUseAllSubchannelsGets or sets a value indicating whether all subchannels are used and Subchannel Group Bitmask is ignored. Only applies to Downlink PUSC zone type.  
Public PropertyLengthGets or sets the number of symbols spanned by the zone. (Inherited from Agilent.SA.Vsa.Ieee80216Ofdma.Zone<DownlinkBurstCollection,DownlinkZoneDefinitionType>)
Public PropertyMatrixTypeGets or sets the STC matrix type. Only applies to Downlink PUSC zone type.  
Public PropertyNameGets or sets the name of the zone. (Inherited from Agilent.SA.Vsa.Ieee80216Ofdma.Zone<DownlinkBurstCollection,DownlinkZoneDefinitionType>)
Public PropertyNumberGets the one-based Number of the zone in its Subframe. (Inherited from Agilent.SA.Vsa.Ieee80216Ofdma.Zone<DownlinkBurstCollection,DownlinkZoneDefinitionType>)
Public PropertyOffsetGets or sets the symbol offset of the zone within its subframe. (Inherited from Agilent.SA.Vsa.Ieee80216Ofdma.Zone<DownlinkBurstCollection,DownlinkZoneDefinitionType>)
Public PropertyPermBaseGets or sets the PermBase value for the zone. (Inherited from Agilent.SA.Vsa.Ieee80216Ofdma.Zone<DownlinkBurstCollection,DownlinkZoneDefinitionType>)
Public PropertyPrbsIdGets or sets the PrbsId value for the zone.  
Public PropertyStcModeGets or sets the STC type. Only applies to Downlink PUSC zone type.  
Public PropertyZoneDefinitionGets or sets the zone type. (Inherited from Agilent.SA.Vsa.Ieee80216Ofdma.Zone<DownlinkBurstCollection,DownlinkZoneDefinitionType>)
‡ This is the minimum 89600 VSA software version level needed to use this member.
Top

Public Methods

 NameDescriptionMinimum SW Version
Public MethodCreateObjRefCreates an object that contains all the relevant information required to generate a proxy used to communicate with a remote object. (Inherited from System.MarshalByRefObject)
Public MethodForceRebuildKeyMapThis method is used to force a refresh of the key map. This is necessary in cases where the key mappings to the API objects change. This can happen when the index of an item within a collection is reflected in the key name, and an item is removed from the middle of a collection. (Inherited from Agilent.SA.Vsa.RemotableObject)
Public MethodGetLifetimeServiceRetrieves the current lifetime service object that controls the lifetime policy for this instance. (Inherited from System.MarshalByRefObject)
Public MethodInitializeLifetimeServiceObtains a lifetime service object to control the lifetime policy for this instance. (Inherited from Agilent.SA.Vsa.RemotableObject)
Public MethodToStringGenerates a string representation of this object. (Inherited from Agilent.SA.Vsa.Ieee80216Ofdma.Zone<DownlinkBurstCollection,DownlinkZoneDefinitionType>)
‡ This is the minimum 89600 VSA software version level needed to use this member.
Top

Public Events

 NameDescriptionMinimum SW Version
Public EventMarkMapChangedMarkMapChanged event. (Inherited from Agilent.SA.Vsa.Ieee80216Ofdma.Zone<DownlinkBurstCollection,DownlinkZoneDefinitionType>)
Public EventPropertyChangedOccurs when a property value changes. (Inherited from Agilent.SA.Vsa.RemotableObject)
Public EventPropertyInfoChangedOccurs when secondary information about a property, such as limits, changes. (Inherited from Agilent.SA.Vsa.RemotableObject)
Public EventRemotePropertyChangedOccurs when a property value changes. (Inherited from Agilent.SA.Vsa.RemotableObject)
Public EventRemotePropertyInfoChangedOccurs when secondary information about a property, such as limits, changes. (Inherited from Agilent.SA.Vsa.RemotableObject)14.00
‡ This is the minimum 89600 VSA software version level needed to use this member.
Top

See Also