Keysight 89600 VSA .NET API
HEBand Class Members
See Also  Properties  Methods  Events
Agilent.SA.Vsa.Wlan80211N.Interfaces Assembly > Agilent.SA.Vsa.Wlan80211N Namespace : HEBand Class

Glossary Item Box

The following tables list the members exposed by HEBand.

Public Properties

 NameDescriptionMinimum SW Version
Public PropertyAllocationSignalingGets or sets the allocation signaling string (8-bit binary) of the band  22.00
Public PropertyBandEnabledGets a value indicating whether the band is enabled.  22.00
Public PropertyBandExpansionGets or sets the bandwidth the band represents for supporting the RU signaling bits of 40 MHz, 80 MHz, and 160 MHz.  22.00
Public PropertyBandIndependentGets a value indicating whether the band is merged to its previous band(s) for supporting RU signaling of 40 MHz/80 MHz/160 MHz  22.00
Public PropertyIndexGets the zero-based index number of the 20MHz subband, with 0 being the lowest frequency subband.  22.00
Public PropertyIsDisposedGets a value indicating whether the object has been disposed. If an object has been disposed any attempt to use it will lead to an ObjectDisposedException being thrown. (Inherited from Agilent.SA.Vsa.RemotableObject)—
Public PropertyRUCollectionGets the RU collection for the band  22.00
‡ This is the minimum 89600 VSA software version level needed to use this member.
Top

Public Methods

 NameDescriptionMinimum SW Version
Public MethodCreateObjRefCreates an object that contains all the relevant information required to generate a proxy used to communicate with a remote object. (Inherited from System.MarshalByRefObject)—
Public MethodForceRebuildKeyMapThis method is used to force a refresh of the key map. This is necessary in cases where the key mappings to the API objects change. This can happen when the index of an item within a collection is reflected in the key name, and an item is removed from the middle of a collection. (Inherited from Agilent.SA.Vsa.RemotableObject)—
Public MethodGetLifetimeServiceRetrieves the current lifetime service object that controls the lifetime policy for this instance. (Inherited from System.MarshalByRefObject)—
Public MethodInitializeLifetimeServiceObtains a lifetime service object to control the lifetime policy for this instance. (Inherited from Agilent.SA.Vsa.RemotableObject)—
‡ This is the minimum 89600 VSA software version level needed to use this member.
Top

Public Events

 NameDescriptionMinimum SW Version
Public EventPropertyChangedOccurs when a property value changes. (Inherited from Agilent.SA.Vsa.RemotableObject)—
Public EventPropertyInfoChangedOccurs when secondary information about a property, such as limits, changes. (Inherited from Agilent.SA.Vsa.RemotableObject)—
Public EventRemotePropertyChangedOccurs when a property value changes. (Inherited from Agilent.SA.Vsa.RemotableObject)—
Public EventRemotePropertyInfoChangedOccurs when secondary information about a property, such as limits, changes. (Inherited from Agilent.SA.Vsa.RemotableObject)14.00
‡ This is the minimum 89600 VSA software version level needed to use this member.
Top

See Also