Keysight Pathwave 89600 VSA .NET API
HEResourceUnit Class Members
See Also  Properties  Methods  Events
Agilent.SA.Vsa.Wlan80211N.Interfaces Assembly > Agilent.SA.Vsa.Wlan80211N Namespace : HEResourceUnit Class

Glossary Item Box

The following tables list the members exposed by HEResourceUnit.

Public Properties

 NameDescriptionMinimum SW Version
Public PropertyIndexGets the zero-base index number of the RU  22.00
Public PropertyIsDisposedGets a value indicating whether the object has been disposed. If an object has been disposed any attempt to use it will lead to an ObjectDisposedException being thrown. (Inherited from Agilent.SA.Vsa.RemotableObject)
Public PropertyIsRUIncludeGets or sets a value indicating whether the RU is included or not. For the RU used for the compression mode, this has no effect.  22.00
Public PropertyIsRUPuncturedGets a value indicating whether this RU is punctured. The only punctured RU is the center RU26 of allocation index 24 in 802.11be.  26.20
Public PropertyNumberOfTxChainsGets or sets the number of transmit (Tx) chains of an RU. Deprecated: number of TX chains is determined automatically by the number of enabled MeasurementExtension.InputChannels.  22.20
Public PropertyNumTxChainGets or sets number of transmit (Tx) chains of an RU  22.00
Public PropertyRUSizeGets or sets the size of RU  22.00
Public PropertySpatialMappingIndexGets or sets spatial mapping index (zero-based)  22.00
Public PropertyUserCollectionGets the user collection for the RU  22.00
‡ This is the minimum 89600 VSA software version level needed to use this member.
Top

Public Methods

 NameDescriptionMinimum SW Version
Public MethodCreateObjRefCreates an object that contains all the relevant information required to generate a proxy used to communicate with a remote object. (Inherited from System.MarshalByRefObject)
Public MethodForceRebuildKeyMapThis method is used to force a refresh of the key map. This is necessary in cases where the key mappings to the API objects change. This can happen when the index of an item within a collection is reflected in the key name, and an item is removed from the middle of a collection. (Inherited from Agilent.SA.Vsa.RemotableObject)
Public MethodGetLifetimeServiceRetrieves the current lifetime service object that controls the lifetime policy for this instance. (Inherited from System.MarshalByRefObject)
Public MethodInitializeLifetimeServiceObtains a lifetime service object to control the lifetime policy for this instance. (Inherited from Agilent.SA.Vsa.RemotableObject)
‡ This is the minimum 89600 VSA software version level needed to use this member.
Top

Public Events

 NameDescriptionMinimum SW Version
Public EventPropertyChangedOccurs when a property value changes. (Inherited from Agilent.SA.Vsa.RemotableObject)
Public EventPropertyInfoChangedOccurs when secondary information about a property, such as limits, changes. (Inherited from Agilent.SA.Vsa.RemotableObject)
Public EventRemotePropertyChangedOccurs when a property value changes. (Inherited from Agilent.SA.Vsa.RemotableObject)
Public EventRemotePropertyInfoChangedOccurs when secondary information about a property, such as limits, changes. (Inherited from Agilent.SA.Vsa.RemotableObject)14.00
‡ This is the minimum 89600 VSA software version level needed to use this member.
Top

See Also