About Keysight Logic Analyzers with 89600 Software

The Keysight 89600 VSA software communicates with the Logic and Protocol software and can use any logic analyzer hardware supported by that software.

Overview

The Keysight 89600 VSA software analyzes time series data which are sequences of numbers representing the measurement signal sampled at evenly-spaced time intervals. This digitized time series data can be acquired from either an Keysight Vector Signal Analyzer (which utilizes an ADC Analog-to-Digital Converter to create the time series data) or, as in this case, from the digital data bus of an Keysight Logic Analyzer. For example, a cellular telephone digitized signal data can be analyzed at either the output of an ADC (VSA data) or the input to a DAC Digital to Analog Converter: A device that takes a digital representation of a signal and transforms it into a facsimile of its original form. (Logic Analyzer data).

Supported LA Models and Software versions

The Keysight 89600 VSA software communicates with the Logic and Protocol software and can use any logic analyzer hardware supported by that software.

Minimum SW Revision: LA Application Revision 06.60 or higher.

Logic Analyzer software downloads are available at https://www.keysight.com/find/logic_analyzer.

Measurement Setup

Details on setting up the Keysight Logic Analyzer can be found in the on-line help for the Logic Analyzer. Click Help on the Logic Analyzer application or click Start > (All) Programs > Keysight Logic Analyzer > Keysight Logic Analyzer Help on the mainframe or PC where the Logic Analyzer software is installed. Additional Logic Analyzer information is available on the web at http://www.keysight.com/find/logic.

Multi-Measurements: When using a Logic Analyzer in a multi-measurement, set the hardware extensions LiveDataMode parameter to Block (Acquisition > Extended Settings tab).

Software Installation

For software installation or network connection information, see the Configuring Logic Analyzers chapter in the 89600 VSA Software Installation Guide.

Keysight 89600 I/O Connections Information

About I/O Connections for Logic Analyzers

Logic Analyzer Configuration Information

Input Extensions

FAQ: What Keysight Technologies measurement hardware front-ends are supported by the 89600 VSA Software? (http://www.keysight.com/find/89600B, then click Support Center > Technical Support > FAQs)

Configuring Logic Analyzers chapter in the 89600 VSA Software Installation Guide.

Logic Analyzer Hardware Connections Information

Logic Analyzer Hardware Connections

Logic Analyzer Software Setup Information

Logic Analyzer Software Setup

Using Logic Analyzer Inputs with the VSA Information

Using Logic Analyzer Inputs with the VSA

89600 VSA Digital Input Setup Information

About Digital Input Properties

Logic Analyzer Link Examples

LA and VSA Running on the Same PC

LA and VSA Running on the LA Mainframe

LA Running on LA Mainframe, VSA Running on PC