EVM Settings (6GR)

The EVM section of the Advanced tab controls how EVM Error vector magnitude (EVM): A quality metric in digital communication systems. See the EVM metric in the Error Summary Table topic in each demodulator for more information on how EVM is calculated for that modulation format. is computed and reported. All parameters are auto-coupled — see Auto and Manual Parameter Coupling.

3GPP EVM (Conformance) - Computes EVM per the 3GPP conformance test definition. While selected, the Tracking settings are forced to the values the conformance specification requires.

Default: Selected

Symbol Time Adjustment Mode / Symbol Time Adjustment - Adjust where within the cyclic prefix the symbol timing is placed. The mode selects the reference point; the adjustment value applies only when 3GPP EVM (Conformance) is off and the mode is Percent of FFT Fast Fourier Transform: A mathematical operation performed on a time-domain signal to yield the individual spectral components that constitute the signal. See Spectrum. Size.

Default: Max of EVM Window Start/End (while 3GPP EVM (Conformance) is selected); adjustment value -3.125%

Range (percent value): -25% to 0%

Report EVM in dB - Reports EVM results in dB instead of percent.

Default: Cleared

Error Vector Time Basis / Error Vector Freq Basis - Set the unit the error vector is averaged over for the Error Vector Spectrum, Error Vector Time, Error Vector 3D, and RMS Error Vector traces: Error Vector Time Basis sets the time unit and Error Vector Freq Basis the frequency unit. They affect those traces only — the EVM reported in the Summary table is not changed by either setting.

Default: Per Symbol (time), Per Subcarrier (frequency)

Choices (time): Per Symbol, Per Slot, Per Subframe. Choices (frequency): Per Subcarrier, Per RB, All REs

EVM Window Length Mode / EVM Window Length - Selects the EVM window length used for EVM computation. 3GPP applies the standard-defined EVM window lengths appropriate for each bandwidth; Custom applies a user-defined window length in FFT-size samples (the length value is ignored in 3GPP mode).

Default: 3GPP, length 172 samples

Range (length): 1 sample to a maximum that depends on the analysis bandwidth and synchronization type

Condition Number Config - Configures the channel condition-number computation. Affects the Eq Condition Number trace.

Default: Off

Choices: Off, Per Subcarrier, User Defined RBs, Wideband

Condition Number RB Granularity - The resource-block granularity of the condition-number result when Condition Number Configuration is User Defined RBs.

Default: 1

Range: 1 to 275

See Also

Advanced Tab

Tracking Settings

Eq Condition Number trace