t3 Rise Time (RFID)

Menu Path: Trace > Data > Demod > Summary NFC

t3 Rise Time is the t3 value as defined in the ISO 18092, ISO 14443 Type A, and ISO 15693 standards.  The Summary NFC Table shows the average, minimum, and maximum values of this value.  

When ASK modulation format is used and the standard is not ISO 15693, t3 Rise Time is the signal's 0% to Upper Threshold rise time.  Otherwise, t3 Rise Time is the rise time (normal definition).

t3 Rise Time is calculated from Demod Meas Time.  The average, minimum, and maximum values are calculated for a single scan.

For compatibility with the ISO 14443 Type A standard, the ASK Lower Threshold should be 5% when analyzing ISO 14443 Type A signals at bit rates of 106 kbps.

See Also

Meas Time trace data (RFID)

t1 Fall+Off Time (RFID)

t1 Old (RFID)

t2 Off Time (RFID)

t4 60% Rise Time (RFID)

t5 Off Time (RFID)

t6 Rise Time (RFID)

Summary NFC Table (RFID)