t6 Rise Time

Menu Path: Trace > Data > Demod > Summary NFC

t6 Rise Time is the t6 value as defined in the ISO 14443 Type A standard.  The Summary NFC Table displays the average, minimum, and maximum values for each scan.  

t6 Rise Time is the time between the ASK Lower Threshold point of the rising edge of the pulse and the ASK Upper Threshold of the rising edge. This is the same definition as the normal rise time.  

For compatibility with the ISO 14443 Type A standard, the ASK Lower Threshold should be 10% when analyzing ISO 14443 Type A signals at bit rates of 212 kbps or higher.

See Also

Meas Time trace data (RFID)

t1 Fall+Off Time (RFID)

t1 Old (RFID)

t2 Off Time (RFID)

t3 Rise Time (RFID)

t4 60% Rise Time (RFID)

t5 Off Time (RFID)

Summary NFC Table (RFID)