t5 Off Time

Menu Path: Trace > Data > Demod > Summary NFC

t5 Off Time is the t5 value as defined in the ISO 14443 Type A standard.  The Summary NFC Table (RFID) displays the average, maximum, and minimum values for each scan.  

t5 Off Time is the time between the 50% point of the falling edge of a pulse and the ASK Lower Threshold point of the rising edge of the pulse. This is computed the same way for both ASK and OOK modulation formats.  

For compatibility with the ISO 14443 Type A standard, the ASK Lower Threshold should be 10% when analyzing ISO 14443 Type A signals at bit rates of 212 kbps or higher.

See Also

Meas Time trace data (RFID)

t1 Fall+Off Time (RFID)

t1 Old (RFID)

t2 Off Time (RFID)

t3 Rise Time (RFID)

t4 60% Rise Time (RFID)

t6 Rise Time (RFID)

Summary NFC Table (RFID)