Using a TD-SCDMA Standard Setup
Click Preset to Standard to set the VSA to demodulate and analyze a 3GPP N-TDD Time Division Duplex: A duplexing technique dividing a radio channel in time to allow downlink operation during part of the frame period and uplink operation in the remainder of the frame period. 1.28Mcps, TD SCDMA modulated signal. The following table provides a list of the parameters and settings that are set when using the property:
The TD-SCDMA demodulator must be selected before these Standard Presets are available.
|
Parameter |
3GPP N-TDD † |
|---|---|
|
Span |
1.6 MHz Megahertz: A unit of frequency equal to one million hertz or cycles per second. |
|
Chip Rate |
1.28 MHz |
|
Alpha |
0.22 |
|
Enable HSPA/8PSK |
cleared |
|
Force Code Group |
Downlink Pilot |
|
Downlink Pilot |
0 |
|
Uplink Pilot |
0 |
| Code Group | selected |
|
Scramble Code |
0 |
| Code Group | selected |
|
Basic Midamble Code Group |
0 |
| Code Group | selected |
|
Traffic Timeslot (TS Technical Specification): |
|
| Max Users (K) | 0 |
| TimeSlot | TS0 |
|
Despread Channel: |
|
| Spread Code Length | 16 (80 ksym/s) |
| Code Channel | 0 |
|
CDP Layer: |
|
| Spread Code Length | 16 (80 ksym/s) |
| Moduation Scheme: | |
| Auto-detect for all code channels | selected |
| Manual: | cleared |
| SF 1) Spreading Factor, or 2) service flow: A unidirectional flow of medium access control (MAC) service data units (SDUs) on a connection that is provided a particular Quailty of Service (QoS). | 16 |
|
Chan |
All |
| Mod Type | Auto |
|
Result Length |
1 subframe |
|
Time Reference |
DwPTS (Downlink Pilot) |
|
Start Boundary |
Sub-frame |
|
Analysis Timeslots |
TS0 |
|
Uplink Switch Point |
1 |
|
Analysis Subframe |
0 |
|
Active Slot Threshold |
|
|
Subframe Synchronization |
Pilot |
|
Active Channel Threshold |
Auto |
| Active Channel Threshold | -30 dBc |
|
Slot Frequency Reference |
Midamble |
|
Normalize IQ Traces |
selected |
|
Mirror Frequency Spectrum |
cleared |
|
selected |
|
|
Show Raw QPSK Quadrature phase shift keying Symbols |
cleared |
|
Bypass RRC Meas Filter |
cleared |
See Also
TD-SCDMA Demod Properties dialog box
Setting Up a TD-SCDMA Measurement
Measurement Speed Considerations