About Troubleshooting
The Troubleshooting information is available in several forms to help you isolate and solve problems you encounter with your VSA software or measurements.
- The Diagnostics chapter of the Software Installation Guide helps you troubleshoot installation and configuration problems, or problems with your measurement hardware.
- boot log file is created. When you start the VSA, a
- Error and Status Messages appear in the status bar of the main window, providing information about the current measurement and hardware.
- ADS
- 1xEV-DO
- 5G NR
- 802.11a/g/j/p OFDM
- 802.11b/g DSSS/CCK/PBCC
- 802.11n/ac
- 802.15.4 HRP UWB
- 802.16 OFDM
- 802.16 OFDMA
- cdma2000/1xEV-DV
- Custom IQ
- Custom OFDM
- Digital Demod
- DOCSIS 3.1 Downstream
- DOCSIS 3.1 Upstream
- GSM/EDGE/EDGE Evolution
- LTE FDD and TDD
- LTE-Advanced FDD and TDD
- MB-OFDM
- NB-IoT
- RFID
- TD-SCDMA
- TEDS (TETRA 2)
- W-CDMA (3GPP)/HSPA