Calibration Menu with Coaxial Probe Measurements (Opt. 004)

Click Calibration to make the following settings:

Perform Cal

This selection guides you through a calibration, which involves measuring three standards.

With the probe in open air, click OK. This measurement is stored into the analyzer memory. Then the Data / Memory trace is shown for the following Short measurement.

While watching the analyzer display, when the Shorting block is connected, you should see the phase of -180 degrees. Click OK to measure the Short.

Insert the probe tip into water, then click OK.

Note: When using an 4991 impedance analyzer, you must first perform a calibration from the front panel of the analyzer.  It is recommended that the probe be connected directly to the 7mm connector of the analyzer using an appropriate adapter.  Using a cable is NOT recommended.

Configure Cal

This selection allows you to configure the calibration.

Calibration Type tab

Calibration Type - Choose from the following:

Probe Type

Click each link see the characteristics of each probe.

Choose from:

Refresh standard type

After the calibration has been performed, the calibration can be refreshed by remeasuring one standard. This is useful when measuring at a temperature other than the one at which the calibration was performed.

Choose from: Air, Water, Short, or ECal Module.

When an ECal module is being used as the refresh standard there will not be a prompt. Learn how to Setup with an ECal module.

Water Temperature - Set the temperature of the water that is to be used.

Auto Refresh On

When checked a refresh will be done before each measurement using an ECal module.

User-Defined Standards

This dialog allows you to define the liquids used in the user-defined calibration in terms of their model coefficients. These models are used to calculate the standards permittivity as a function of frequency.

Choose from: Debye, Cole-Cole, or Cole-Davison model. 

Or click Select File, then navigate to a *.prn file that contains this relationship.  The format for these files are the same as the files saved under the file menu.  The std labels are the names that are used when prompted to immerse the probe into the standard.

Select Probe

This dialog allows you to setup several probes for simultaneous measurements.

Select a port number for probe measurement. This port is appended to the calibration dialogs.

Copy Probe

The Copy Probe feature has been replaced with the “Copy channel” feature in the Multiple Channel dialog.


Last modified:

25-Feb-2022

Under "Calibration Type", removed "Three choices are available for the refresh standard" sentence for "User defined"

18-July-2014

Updated with Opt.004

 

Added 85070 to Option 400

 

Added opt 400