Only the Main, Sweep Timing, and Source Control Sweep commands corresponding to the Swept IMD measurement class are documented here. The Segment Table commands are identical to the Sweep commands for the Standard measurement class and can be accessed by clicking here or by clicking on the softtab on the graphic below.
Click here to view links to Sweep commands for all Measurement Classes.
Main Tab Commands | |||
Softkey | Sub-item | SCPI | COM |
Number of Points | SENSe:SWEep:POINts | ||
Sweep Type | Sweep fc | SENSe:IMD:SWEep:TYPE | |
Sweep DeltaF | SENSe:IMD:SWEep:TYPE | ||
Power Sweep | SENSe:IMD:SWEep:TYPE | ||
CW Time | SENSe:IMD:SWEep:TYPE | ||
Segment Sweep | SENSe:IMD:SWEep:TYPE | ||
Start | Set DeltaF | SENS:IMD:FREQ:DFR | |
Set Center Freq | SENS:IMD:FREQ:FCEN | ||
Start for Center Freq Sweep | SENS:IMD:FREQ:FCEN:STAR | ||
Center for Center Freq Sweep | SENS:IMD:FREQ:FCEN:CENT | ||
Span for Center Freq Sweep | SENS:IMD:FREQ:FCEN:SPAN | ||
Start for DeltaF Sweep | SENS:IMD:FREQ:DFR:STAR | ||
Set F1 for CW and Power Sweep | SENS:IMD:FREQ:F1 | ||
Set F2 for CW and Power Sweep | SENS:IMD:FREQ:F2 | ||
Stop | Stop for Center Freq Sweep | SENS:IMD:FREQ:FCEN:STOP | |
Stop for DeltaF Sweep | SENS:IMD:FREQ:DFR:STOP | ||
X-axis Type | SENSe:FOM:DISPlay:SELect | ||
IMD Setup... |
|
||
Sweep Timing Tab Commands | |||
Softkey | Sub-item | SCPI | COM |
Sweep Time | Auto | SENSe:SWEep:TIME:AUTO | |
Manual | SENSe:SWEep:TIME[:STOP] | ||
Dwell Time | SENSe:SWEep:DWELl | ||
Sweep Delay | SENSe:SWEep:DWELl:SDELay | ||
Fast Sweep | ON | SENSe:SWEep:SPEed | |
OFF | SENSe:SWEep:SPEed | ||
Source Control Tab Commands | |||
Softkey | Sub-item | SCPI | COM |
Pulse Setup... | Pulse Measurement | ||
Off | SENSe:SWEep:PULSe:MODE | ||
Standard Pulse | SENSe:SWEep:PULSe:MODE | ||
Pulse Profile | SENSe:SWEep:PULSe:MODE | ||
Pulse Timing | |||
Pulse Width | SENSe:SWEep:PULSe:PRIMary:WIDth | ||
Pulse Period | SENSe:SWEep:PULSe:PRIMary:PERiod | ||
Pulse Frequency | SENSe:SWEep:PULSe:PRIMary:FREQuency | ||