Sweep Commands - Noise Figure Cold Source Measurement Class

Only the Main, Sweep Timing, and Source Control Sweep commands corresponding to the Noise Figure Cold Source measurement class are documented here. The Segment Table commands are identical to the Sweep commands for the Standard measurement class and can be accessed by clicking here or by clicking on the softtab on the graphic below.

Click here to view links to Sweep commands for all Measurement Classes.

Main

Sweep Timing

Source Control

Segment Table

Main Tab Commands
Softkey Sub-item SCPI

COM

Number of Points   SENSe:SWEep:POINts

NumberOfPoints

Sweep Type Linear Frequency SENSe:SWEep:TYPE

SweepType

Log Frequency SENSe:SWEep:TYPE

SweepType

CW Time SENSe:SWEep:TYPE

SweepType

Segment Sweep SENSe:SWEep:TYPE

SweepType

Start   SENSe:FREQuency:STARt

StartFrequency

Stop

  SENSe:FREQuency:STOP

StopFrequency

X-axis Type   SENSe:FOM:DISPlay:SELect

DisplayRange

NF Setup...    

 

Sweep Timing Tab Commands
Softkey Sub-item SCPI

COM

Sweep Time Auto SENSe:SWEep:TIME:AUTO

chan.SweepTime

Manual SENSe:SWEep:TIME[:STOP]

chan.SweepTime

Dwell Time   SENSe:SWEep:DWELl

DwellTime

Sweep Delay   SENSe:SWEep:DWELl:SDELay

SweepDelay

Fast Sweep ON SENSe:SWEep:SPEed

SweepSpeedMode

OFF SENSe:SWEep:SPEed

SweepSpeedMode

Source Control Tab Commands
Softkey Sub-item SCPI

COM

Frequency Offset... Frequency Offset (ON/OFF) SENSe:FOM[:STATe]

State

Mode - Coupled and Un-coupled SENSe:FOM:RANGe:COUPled

Coupled

Sweep Type SENSe:FOM:RANGe:SWEep:TYPE

SweepType

Settings  

 

    Start SENSe:FOM:RANGe:FREQuency:STARt

StartFrequency

    Stop SENSe:FOM:RANGe:FREQuency:STOP

StopFrequency

Annotation - Primary, Source, and Receivers SENSe:FOM:RANGe:NAME?

Name

X-Axis Point Spacing SENSe:FOM:RANGe:SEGMent:SWEep:POINts

NumberOfPoints

Pulse Setup... Pulse Measurement
Off SENSe:SWEep:PULSe:MODE

PulseMeasMode

Standard Pulse SENSe:SWEep:PULSe:MODE

PulseMeasMode

Pulse Profile SENSe:SWEep:PULSe:MODE

PulseMeasMode

Pulse Timing
Pulse Width SENSe:SWEep:PULSe:PRIMary:WIDth

PrimaryWidth

Pulse Period SENSe:SWEep:PULSe:PRIMary:PERiod

PrimaryPeriod

Pulse Frequency SENSe:SWEep:PULSe:PRIMary:FREQuency

PrimaryFrequency

DC Source...

     

Global Source