| Main Tab Commands | 
      
        | Softkey | Sub-item | SCPI | COM | 
      
        | NF Setup... | Frequency | 
      
        | Sweep Type | 
      
        | Linear Sweep | SENSe:SWEep:TYPE | SweepType | 
      
        | Log Sweep | SENSe:SWEep:TYPE | SweepType | 
      
        | CW Frequency | SENSe:SWEep:TYPE | SweepType | 
      
        | Segment Sweep | SENSe:SWEep:TYPE | SweepType | 
      
        | Sweep Settings | 
      
        | Number of Points | SENSe:SWEep:POINts | NumberOfPoints | 
      
        | IF Bandwidth | SENSe:BWIDth[:RESolution] | IFBandwidth | 
      
        | Start | SENSe:FREQuency:STARt | StartFrequency | 
      
        | Stop | SENSe:FREQuency:STOP | StopFrequency | 
      
        | Center | SENSe:FREQuency:CENTer | CenterFrequency | 
      
        | Span | SENSe:FREQuency:SPAN | FrequencySpan | 
      
        | Power | 
      
        | Power On (All Channels) | OUTPut[:STATe] | SourcePowerState | 
      
        | DUT Input Port |  |   | 
      
        | Input Port | SENSe:NOISe:PMAP | SetPortMap | 
      
        | Power Level | SOURce:POWer[:LEVel][:IMMediate][:AMPLitude] | InputLinearPowerLevel | 
      
        | Source Leveling Mode | SOURce:POWer:ALC[:MODE] | ALCLevelingMode | 
      
        | DUT Output Port | 
      
        | Output Port | SENSe:NOISe:PMAP | SetPortMap | 
      
        | Power Level | SOURce:POWer[:LEVel][:IMMediate][:AMPLitude] | InputLinearPowerLevel | 
      
        | Source Leveling Mode | SOURce:POWer:ALC[:MODE] | ALCLevelingMode | 
      
        | Path Configuration... | SENSe:PATH:CONFig:ELEMent[:STATe] | Element | 
      
        | Noise Figure | 
      
        | Bandwidth/Average |  |   | 
      
        | Noise Bandwidth | SENSe:NOISe:BWIDth[:RESolution] | NoiseBandwidth | 
      
        | Average Number | SENSe:NOISe:AVERage[:COUNt] | NoiseAverageFactor | 
      
        | Average ON | SENSe:NOISe:AVERage:STATe | NoiseAverageState | 
      
        | Use Narrowband Compensation | SENSe:NOISe:NARRowband[:STATe] | NarrowBand | 
      
        | Noise Receiver | 
      
        | External Noise Amplifier | SENSe:NOISe:AMPLifier | None | 
      
        | NA Receiver (Port 2) | SENSe:NOISe:RECeiver | NoiseReceiver | 
      
        | Noise Receiver | SENSe:NOISe:RECeiver | NoiseReceiver | 
      
        | Receiver Gain | SENSe:NOISe:GAIN | NoiseGain | 
      
        | Source Temperature | SENSe:NOISe:TEMPerature:SOURce SENSe:NOISe:TEMPerature:SOURce:AUTO | None None | 
      
        | Ambient Temperature | SENSe:NOISe:TEMPerature:AMBient | AmbientTemperature | 
      
        | Impedance States | 
      
        | Max Acquired Impedance States | SENSe:NOISe:IMPedance:COUNt | ImpedanceStates | 
      
        | Meas Class... |  | CALCulate:MEASure:DEFine | CreateCustomMeasurementEx | 
      
        | Quick Start... | S-Param | CALCulate:MEASure:PARameter | CreateSParameterEx | 
      
        | Balanced | CALCulate:MEASure:PARameter | BalSMeasurement BBalMeasurement SBalMeasurement SSBMeasurement | 
      
        | Other | CALCulate:MEASure:PARameter | CreateSParameterEx | 
      
        | Layout Tab Commands | 
      
        | Softkey | Sub-item | SCPI | COM | 
      
        | New Trace |  | DISPlay:WINDow:TRACe[:STATe] | View | 
      
        | New Channel |  | None | chans.Add | 
      
        | New Window |  | DISPlay:WINDow[:STATe] | Add | 
      
        | New Sheet |  | DISPlay:SHEet:STATe | None | 
      
        | Delete | TrN | DISPlay:WINDow:TRACe:DELete | None | 
      
        | ChN | SYSTem:CHANnels:DELete | RemoveChannelNumber | 
      
        | WinN | DISPlay:WINDow[:STATe] | Add | 
      
        | Select | TrN | DISPlay:WINDow:TRACe:SELect | None | 
      
        | ChN | None | None | 
      
        | WinN | DISPlay:WINDow:TRACe:SELect | None | 
      
        | Measure... |  | CALCulate:MEASure:PARameter | CreateSParameterEx | 
      
        | Meas Class... |  | CALCulate:MEASure:DEFine | CreateCustomMeasurementEx |