Show 

Home > Troubleshooting > +700 through +799 Error Message Descriptions

+700 through +799 Error Message Descriptions

Last updated: 2010-03-31

A device-specific error indicates that the instrument has detected an error that occurred due to some improper operations, or possibly an abnormal hardware/firmware condition. For example, an attempt by the user to set an out-of-range value will generate a device specific error.  

These are non-core measurement errors generated by the core instrument.

Error Message

Description

+701 TD-SCDMA measurement failure; Channel power measurement is not responding

The error message is generated when a measurement cannot be instantiated, or a problem occurs when attempting to control the measurement’s hardware.

+702 TD-SCDMA measurement failure; Adjacent channel leakage ratio measurement is not responding

The error message is generated when a measurement cannot be instantiated, or a problem occurs when attempting to control the measurement’s hardware.

+703 TD-SCDMA measurement failure; Waveform quality measurement is not responding

The error message is generated when a measurement cannot be instantiated, or a problem occurs when attempting to control the measurement’s hardware.

+704 TD-SCDMA measurement failure;Spectrum emission mask measurement is not responding

The error message is generated when a measurement cannot be instantiated, or a problem occurs when attempting to control the measurement’s hardware.

+705 TD-SCDMA measurement failure;Closed loop power measurement is not responding

The error message is generated when a measurement cannot be instantiated, or a problem occurs when attempting to control the measurement’s hardware.

+706 TD-SCDMA measurement failure; Occupied bandwidth measurement is not responding

The error message is generated when a measurement cannot be instantiated, or a problem occurs when attempting to control the measurement’s hardware.

+707 TD-SCDMA measurement failure; Dynamic power measurement is not responding

The error message is generated when a measurement cannot be instantiated, or a problem occurs when attempting to control the measurement’s hardware.

+708 TD-SCDMA measurement failure; Loopback Bit Error Rate measurement is not responding

The error message is generated when a measurement cannot be instantiated, or a problem occurs when attempting to control the measurement’s hardware.

+709 TD-SCDMA measurement failure; Transmit on off power measurement is not responding

The error message is generated when a measurement cannot be instantiated, or a problem occurs when attempting to control the measurement’s hardware.

+730 TD-SCDMA measurement failure;Closed loop power measurement is not allowed due to incorrect operating mode

A measurement has been requested to run in an operating mode in which it is not available.

+731 TD-SCDMA measurment failure; Close loop power measurement not allowed due to incorrect call status

A measurement has been requested to run in an operating mode in which it is not available.

+732 TD-SCDMA measurment failure; Dynamic power measurement not allowed due to incorrect operating mode

A measurement has been requested to run in an operating mode in which it is not available.

+733 TD-SCDMA measurement failure; Loopback Bit Error Rate measurement not available in this configuration

The Loopback BER measurement is initiated in an unsupported configuration.

+734 TD-SCDMA measurement failure; Block Error Rate measurement not available in this configuration

The BLER measurement is initiated in an unsupported configuration.

+735 TD-SCDMA measurement failure; HSDPA Block Error Ratio measurement not available in this configuration

The HSDPA Block Error Ratio measurement can be run only in Active Cell operating mode, when the Paging Service type is RB Test Mode and Channel type is 12.2k RMC + HSDPA;

+736 TD-SCDMA measurement failure; Open loop power measurement not available in this configuration

The Open loop power measurement is only available when the operating mode is Active Cell and the call status is Idle.

+737 TD-SCDMA measurement failure; Close loop power measurement not allowed due to incorrect channel type

The Close loop power measurement can not be run with 12.2k + HSDPA channel type.

+738 TD-SCDMA measurement failure; Dynamic power measurement not allowed due to incorrect channel type

The dynamic power measurement is not allowed if the Channel Type is set to 12.2k RMC + HSDPA.

+739 TD-SCDMA measurement failure; Out-of-Synch Handling of Output Power measurement not available in this configuration

See Required Initial Conditions for the conditions that are required to run Out-of-Synch Handling of Output Power measurement.

+740 TD-SCDMA measurement waning; UL CL Power Control is not set to ALL_UP

The UL CL Power Ctrl Mode must be set to ALL Up bits when running measurements such as Out-of-Synch Handling of Output Power.

+741 TD-SCDMA measurement warning; UE Call Drop Timer setting too short.

See Operating Considerations.

+742 TD-SCDMA measurement failure; HSDPA Reporting of Channel Quality Indicator measurement not available in this configuration.

See Reporting of Channel Quality Indicator (CQI) Measurement Description for the conditions that the measurement is allowed to run.

+743 TD-SCDMA measurement failure; Fast Device Tune measurement setup is not correct. Refer to your documentation CD or go to www.keysight.com/find/8960 for correct setup steps

 

+744 TD-SCDMA measurement failure; Fast Device Tune measurement MS Tx/Rx frequency step sequence table start index + frequency step count must be less than or equal to 40

See Fast Device Tune Measurement Parameters.

+745 TD-SCDMA measurement failure; Fast Device Tune measurement MS Tx/Rx power step sequence table start index + power step count must be less than or equal to 40

See Fast Device Tune Measurement Parameters.

 

+746 TD-SCDMA measurement failure; Fast Device Tune measurement MS Tx/Rx frequency values in use must not be NAN

This error message is returned if the Fast Device Tune Measurement Parameters are not correctly set.

+747 TD-SCDMA measurement failure; Fast Device Tune measurement MS Tx/Rx power levels in use must not be NAN

This error message is returned if the Fast Device Tune Measurement Parameters are not correctly set.

+748 TD-SCDMA measurement failure; Fast Device Tune measurement MS Tx frequency values in use are out of range

See the GPIB commands for the Fast Device Tune Measurement Parameters for the valid range.

+749 TD-SCDMA measurement failure; Fast Device Tune measurement MS Rx frequency values in use are out of range

See the GPIB commands for the Fast Device Tune Measurement Parameters for the valid range.

+750 TD-SCDMA measurement failure; Fast Device Tune measurement MS Tx power levels in use are out of range

See the GPIB commands for the Fast Device Tune Measurement Parameters for the valid range.

+751 TD-SCDMA measurement failure; Fast Device Tune measurement MS Rx power levels in use are out of range

See the GPIB commands for the Fast Device Tune Measurement Parameters for the valid range.

+752 TD-SCDMA measurement failure; Fast Device Tune measurement setup is not correct. The number of frequency steps * the number of power steps must be less than or equal to 400

See Fast Device Tune Measurement Parameters.

+753 TD-SCDMA measurement failure; Fast Device Tune measurement the first step of MS Rx power level not > 40 dB below the first step of MS Tx power level

See Input Signal Requirements.

+754 TD-SCDMA measurement failure; The Time Slot to Measure is not uplink time slot

See Time Slot to Measure.

+755 TD-SCDMA measurement failure; The Manual Power Range Offset is set incorrectly

See Manual Power Range Offset.

+764 TD-SCDMA measurement failure; Detection of E-HICH measurement not available in this configuration.

See Detection of E-DCH HARQ ACK Indicator Channel for the conditions that the measurement is allowed to run.

+765 TD-SCDMA measurement failure; Demodulation of E-AGCH measurement not available in this configuration.

See Demodulation of E-DCH Absolute Grant Channel for the conditions that the measurement is allowed to run.