:SYSTem:SOFTware:FEATures:AEYE:ENABled?
Removed command for revision A.06.00 and above. This command is no longer available.
Instrument:
N1010A
DCA-X
DCA-M
Meas. mode:
Scope
Eye
Jitter
TDR
Applicable Licenses:
L-RND
Query Syntax
:SYSTem:SOFTware:FEATures:AEYE:ENABled?
Query Response
{1 | 0}
Description
Returns "1" if the Advanced Eye Analysis feature is enabled and returns "0" if the feature is not enabled. Advanced Eye Analysis provides the ability to measure TJ (Total Jitter), DJ (Deterministic Jitter) and RJ (Random Jitter) on patterns longer than PRBS16. For example, PRBS31. To enable this feature, purchase the Research and Development Package, Manufacturing Package, or Signal Integrity Package license. Advanced Eye Analysis is also enabled with the 401 license .
Requires FlexDCA revision A.05.80 and above.