:SYSTem:SOFTware:FEATures:REPository:ENABled?
Removed command for revision A.06.00 and above. This command is no longer available.
Instrument:
N1010A
DCA-X
DCA-M
Meas. mode:
Scope
Eye
Jitter
TDR
Applicable Licenses:
L-RND
L-SNT
L-MFG
Query Syntax
:SYSTem:SOFTware:FEATures:REPository:ENABled?
Query Response
{1 | 0}
Description
Returns "1" if the N8844A Data Analytics Web Service Software feature is enabled and returns "0" if the feature is not enabled. With the N8844A feature, you can export of scalar measurement results a server for viewing, graphing, and sharing, and analysis. To enable this feature, purchase the Research and Development Package , Manufacturing Package , or Signal Integrity Package license.
To return the version of the license, use the :SYSTem:SOFTware:FEATures:REPository:VERSion?
query.
Requires FlexDCA revision A.05.80 and above.