N107x-Series Regulatory Information and Instrument Markings

Instrument:
DCA-M

N107x-Series DCA-M Regulatory Information

This is a sensitive measurement apparatus by design and may have some performance loss when exposed to ambient continuous electromagnetic phenomenon.

The N1076A is in compliance with CAN/CSA-C22.2 No. 61010-1 and UL Std. 61010-1 and with IEC 61010-1.

The N1076B is in compliance with CAN/CSA-C22.2 No. 61010-1 and UL Std. 61010-1 and with IEC 61010-1.

The N1077A is in compliance with CAN/CSA-C22.2 No. 61010-1 and UL Std. 61010-1 and with IEC 61010-1.

The N1077B is in compliance with CAN/CSA-C22.2 No. 61010-1 and UL Std. 61010-1 and with IEC 61010-1.

The N1078A is in compliance with CAN/CSA-C22.2 No. 61010-1 and UL Std. 61010-1 and with IEC 61010-1.

To find a current Declaration of Conformity for a specific Keysight product, go to:

http://www.keysight.com/go/conformity

COMPLIANCE WITH CANADIAN EMC REQUIREMENTS

This ISM device complies with Canadian ICES-001.

Cet appareil ISM est conforme a la norme NMB du Canada.

EMC

Complies with the essential requirements of the European EMC Directive as well as current editions of the following standards (dates and editions are cited in the Declaration of Conformity):

  • IEC/EN 61326-1
  • CISPR Pub 11 Group 1, Class A
  • AS/NZS CISPR 11
  • ICES/NMB-001

South Korean Class A EMC Declaration:

This equipment has been conformity assessed for use in business environments. In a residential environment this equipment may cause radio interference.

This EMC statement applies to the equipment only for use in business environments.

Instrument Markings

The following table lists the definitions of markings that may be on the instrument.

Instrument Markings
Marking Description
The instruction documentation symbol. The product is marked with this symbol when it is necessary for the user to refer to the instruction in the documentation
This symbol marks the ON position of the power line switch.
This symbol marks the OFF position of the power line switch.
The AC symbol is used to indicate the required nature of the line module input power.
The chassis ground symbol. The chassis ground symbol is used to indicate a chassis connection.
This symbol identifies the Protective Conductor Terminal.
Electrostatic sensitive devices
The CE marking is a registered trademark of the European Community (if accompanied by a year, it is the year when the design was proven). It indicates that the product complies with all relevant directives.
The CSA mark is a registered trademark of the CSA International.
The RCM mark is a registered trademark of the Australian Communications and Media Authority.
CAN ICES/NMB-001(A) ISM GRP 1-A This is a combined marking to indicate product compliance with the Industry Canadian Interference-Causing Equipment Standard (ICES-001). This is also a symbol of an Industrial Scientific and Medical Group 1 Class A product (CISPR 11, Clause 5).
China Restricted Substance Product Label. The EPUP (environmental protection use period) number in the center indicates the time period during which no hazardous or toxic substances or elements are expected to leak or deteriorate during normal use and generally reflects the expected useful life of the product.
South Korean Certification (KC) mark; includes the marking's identifier code which follows this format: MSIP-REM-YYY-ZZZZ.
The crossed out wheeled bin symbol indicates that separate collection for waste electric and electronic equipment (WEEE) is required, as obligated by DIRECTIVE 2012/19/EU and other National legislation. Please refer to keysight.com/go/takeback to understand your Trade in options with Keysight in addition to product takeback instructions.
Universal recycling symbol. This symbol indicates compliance with the China standard GB 18455-2001 as required by the China RoHS regulations for paper/fiberboard packaging.
UK conformity mark is a UK government owned mark. Products showing this mark comply with all applicable UK regulations.
The Keysight email address is required by EU directives applicable to our product.