N1076B DCA-M Specifications
N1076B DCA-M specifications and characteristics apply when the temperature is within the range noted below. Use the DCA-M's rear panel USB Type B connector to connect the DCA-M to a DCA-X mainframe or to N1010A FlexDCA on a PC. The DCA-M is connected as a USB 2.0 device. For additional information concerning the required firmware versions refer to DCA-M compatibility with N1000A and 86100D.
All specifications describe warranted performance over the temperature range +10° C to + 40° C (unless otherwise noted). The specifications are applicable after the temperature is stabilized, which occurs after 1 hour of continuous operation and while module calibration is valid. Many performance parameters are enhanced through frequent, simple user calibrations.
Specifications describe warranted performance. Characteristics provide useful, nonwarranted information about the functions and performance of the instrument. Characteristics are printed in green italics.
Factory Calibration Cycle. For optimum performance, the instrument should have a complete verification of specifications once every 12 months.
Nominal Value indicates the expected, but not warranted, value of the parameter.
N1076B electrical data input (+/–) specifications
| Item | Specification |
|---|---|
| Data Rate Input Range | Description |
| Option 264 | 125 MBd to 64 GBd, 125 MBd to 65.6 GBd (characteristic) |
| Option 232 | 125 MBd to 32 GBd, 125 MBd to 32.8 GBd (characteristic) |
| Option 216 | 125 MBd to 16 GBd, 125 MBd to 16.4 GBd (characteristic) |
| Minimum input level to acquire lock (NRZ & PAM4, single-ended, open eye) | Description |
| Option 264 | 30 mV pp (rate ≤ 53.125 GBd) 60 mV pp (rate > 53.125 GBd) 10 mV pp at 10.3125 GBd (characteristic) 10 mV pp at 26.56 GBd (characteristic) 20 mV pp at 53.125 GBd (characteristic) 25 mV pp at 56 GBd (characteristic) 50 mV pp at 64 GBd (characteristic) |
| Option 232 | 30 mV pp 10 mV pp at 10.3125 GBd (characteristic) 10 mV pp at 26.56 GBd (characteristic) |
| Option 216 | 30 mV pp 10 mV pp at 10.3125 GBd (characteristic) |
| Minimum input level to acquire lock (PAM4, closed eye) | Description |
| Option 264 | 75 mV pp at 26.56 GBd with 20 dB channel loss at 13.28 GHz (characteristic)
75 mV pp at 53.125 GBd with 14 dB channel loss at 26.56 GHz (characteristic) |
| Option 232 | 75 mV pp at 26.56 GBd with 20 dB channel loss at 13.28 GHz (characteristic) |
| Option 216 | — |
| Other | Description |
| Input Voltage Levels (min/max) | ± 500 mV (maximum) |
| Minimum transition density | 20% |
| Interface | Differential or single-ended, DC coupled, 50 Ω |
| Connector Type | 2.92 mm (f) |
N1076B recovered clock output specifications
| Item | Specification |
|---|---|
| Clock Output Range | Description |
| Option 264, 232 | 62.5 MHz to 32 GHz 62.5 MHz to 32.8 GHz (characteristic) |
| Option 216 | 62.5 MHz to 16 GHz 62.5 MHz to 16.4 GHz (characteristic) |
| Recovered Clock Random Jitter | Description |
| Option 264, 232 | 280 fs maximum at ≥ 2.5 GHz 150 fs at 26 GHz (characteristic) |
| Option 216 | 280 fs maximum at ≥ 2.5 GHz 180 fs at 10 GHz (characteristic) |
| Loop Bandwidth Range (user selectable) | 0.015 to 20 MHz (depends on Baud Rate) |
| Loop Bandwidth Accuracy 1, 2 (characteristic, NRZ) | Description |
| Option 264 | ± 30% from 1 to 15 MHz @ 10.3125 GBd ± 30% from 1 to 20 MHz @ 26.56 GBd ± 30% from 2 to 20 MHz @ 53.125 GBd |
| Option 232 | ± 30% from 1 to 15 MHz @ 10.3125 GBd ± 30% from 1 to 20 MHz @ 26.56 GBd |
| Option 216 | ± 30% from 1 to 15 MHz @ 10.3125 GBd |
| Clock Recovery Peaking Range | Up to 4 settings (dependent on loop BW) |
| Tracking Range (includes spread-spectrum tracking) | ± 2500 ppm (± 0.25%) (characteristic) |
| Acquisition Range | Description |
| Standard Signals | ± 300 ppm (characteristic) |
| Spread Spectrum Signals | ± 5000 ppm (characteristic) |
| Auto Relocking | Yes |
| Phase Noise Accuracy | ± 30% (characteristic, NRZ) |
| Front Panel Recovered Clock Amplitude | Description |
| Option 264, 232 | ≥ 200 mV pp 450 mV pp @ 5 GHz (characteristic) 300 mV pp @ 26.56 GHz (characteristic) |
| Option 216 | ≥ 200 mV pp 450 mV pp @ 5 GHz(characteristic) |
| Front Panel Recovered Clock Divide Ratio (user selectable) | 1, 2, 4, 8, 16, 32 |
| Internal Frequency Counter Accuracy | ± 10 ppm |
| Interface | Single-ended, AC coupled, 50 Ω |
| Connector Type | 2.92 mm (f) |
PLL bandwidth is calibrated and verified using a clean NRZ, PRBS13 signal.
Actual PLL bandwidth may vary due to several factors, including pattern characteristics
(low/high transition density), signaling format (PAM4), and signal quality (closed eyes).
N1076B aux clock output specifications 1
| Item | Description |
|---|---|
| Output Frequency | 8 GHz to 16 GHz |
| Output Voltage | 700 mV pp (typical) |
| Output Jitter | < 80 fs RMS (characteristic) |
| Interface | Single-ended, DC coupled, 50 Ω |
| Connector Type | 2.92 mm (f) |
Recovered clock to Aux Clock ratio is always 2N
N1076B environmental specifications
| Item | Description |
|---|---|
| Use | Indoor |
| Operating Temperature | 10 °C to +40 °C (50 °F to +104 °F) |
| Non-operating Temperature | −40 °C to +70 °C (−40 °F to +158 °F) |
| Altitude (Operating) | Up to 4,600 meters (15,000 ft) |
| Humidity 1 | Maximum Relative Humidity (non-condensing): 95% RH |
| Volts-Amperes (VA) | 48 VA (Typical) |
| Weight | 6.17 kg (13.6 lb) (Typical) |
| Dimensions | Description |
| Without front connectors and rear feet | 88.26 mm H x 212.5 mm W x 485 mm D (3.48 inch x 8.17 inch x 19.01 inch) |
| With front 2.92 mm connectors with load and rear feet | 103.31 mm H x 219.56 mm W x 517.80 mm D (4.07 inch x 8.64 inch x 20.39 inch) |
| With front cover and rear feet | 110.18 mm H x 219.56 mm W x 550.71 mm D (4.34 inch x 8.64 inch x 21.68 inch) |
Samples of this product have been type tested in accordance with the Keysight Environmental Test Manual and verified to be robust against the environmental stresses of Storage, Transportation and End-use; those stresses include but are not limited to temperature, humidity, shock, vibration, altitude and power line conditions. Test Methods are aligned with IEC 60068-2 and levels are similar to MIL-PRF-28800F Class 3.
N1076B LINE power specifications
| Item | Description |
|---|---|
| Voltage and/or range | 100–120 Vac, 50/60/400 Hz |
| 200–240 Vac, 50/60 Hz | |
| Power in Watts | 290 Watts Maximum |
| The products can operate with mains supply voltage fluctuations up to ± 10% of the nominal voltage. | |