N1076A DCA-M Specifications
N1076A DCA-M specifications and characteristics apply when the temperature is within the range noted below. Use the DCA-M's rear panel USB Type B connector to connect the DCA-M to a DCA-X mainframe or to N1010A FlexDCA on a PC. The DCA-M is connected as a USB 2.0 device. For additional information concerning the required firmware versions refer to DCA-M compatibility with N1000A and 86100D.
All specifications describe warranted performance over the temperature range +10° C to + 40° C (unless otherwise noted). The specifications are applicable after the temperature is stabilized, which occurs after 1 hour of continuous operation and while module calibration is valid. Many performance parameters are enhanced through frequent, simple user calibrations.
Specifications describe warranted performance. Characteristics provide useful, nonwarranted information about the functions and performance of the instrument. Characteristics are printed in green italics.
Factory Calibration Cycle. For optimum performance, the instrument should have a complete verification of specifications once every 12 months.
Nominal Value indicates the expected, but not warranted, value of the parameter.
N1076A electrical data input (+/–) specifications
| Item | Option 216 | Option 232 |
|---|---|---|
| Data Rate Input Range | 50 MBd to 16 GBd 50 MBd to 16.4 GBd (characteristic) |
50 MBd to 32 GBd 50 MBd to 32.8 GBd (characteristic) |
| Minimum input level to acquire lock | 30 mVpp (rate ≤ 27 GBd) 35 mVpp (rate > 27 GBd) 25 mV pp at 25 GBd (characteristic) |
|
| Input Voltage Levels (Min/Max) | ± 2.2 Vpp (maximum) | |
| Minimum transition density | 20% | |
| Interface | Differential or single-ended, AC coupled, 50 Ω | |
| Connector Type | 2.92 mm (f) | |
N1076A recovered clock output specifications
| Item | Description |
|---|---|
| Clock Output Range | 50 MHz to 16 GHz |
| Recovered Clock Random Jitter | 220 fs maximum at ≥2 GBd 130 fs at 16 GHz (characteristic) |
| Loop Bandwidth Range (user selectable) | 0.015 to 20 MHz |
| Loop Bandwidth Accuracy | ± 30% (characteristic) |
| Clock Recovery Peaking Range | Up to 4 settings (dependent on loop BW) |
| Tracking Range (includes spread-spectrum tracking) | ± 2500 ppm ± 0.25% (characteristic) |
| Acquisition Range | ± 5000 ppm (characteristic) |
| Auto Relocking | Yes |
| Residual Spread Spectrum | –84 dB ± 3 dB at 33 kHz (characteristic) |
| Phase Noise Accuracy | 30% (characteristic) |
| Front Panel Recovered Clock Amplitude | ≥ 320 mVpp @ 5 GHz |
| Front Panel Recovered Clock Divide Ratio (user selectable) | 1, 2, 4, 8, 16 |
| Internal Frequency Counter Accuracy | ± 10 ppm |
| Interface | Single-ended, AC coupled, 50 Ω |
| Connector Type | 2.92 mm (f) |
N1076A aux clock output specifications
| Item | Description |
|---|---|
| Output Frequency | 4 GHz to 8 GHz |
| Output Voltage | 550 mVpp (characteristic) |
| Output Jitter | < 50 fs RMS (characteristic) |
| Interface | Single-ended, DC coupled, 50 Ω |
| Connector Type | 2.92 mm (f) |
N1076A environmental specifications
| Item | Description |
|---|---|
| Use | indoor |
| Temperature | |
| Operating | 10 °C to +40 °C (50 °F to +104 °F) |
| Non-operating | −40 °C to +70 °C (−40 °F to +158 °F) |
| Altitude (Operating) | Up to 4,600 meters (15,000 ft) |
| Humidity 1 | Type tested at 95%, +40 °C (non-condensing) |
| Volts-Amperes (VA) | 48 VA (Characteristic) |
| Weight | 6.0 kg (13.2 lb) (Characteristic) |
| Dimensions | |
| Without front connectors and rear feet | 88.26 mm H x 207.40 mm W x 485 mm D (3.48 inch x 8.17 inch x 19.01 inch) |
| With front connectors and rear feet | 103.31 mm H x 219.56 mm W x 517.80 mm D (4.07 inch x 8.64 inch x 20.39 inch) |
| With front cover and rear feet | 110.18 mm H x 219.56 mm W x 550.71 mm D (4.34 inch x 8.64 inch x 21.68 inch) |
Samples of this product have been type tested in accordance with the Keysight Environmental Test Manual and verified to be robust against the environmental stresses of Storage, Transportation and End-use; those stresses include but are not limited to temperature, humidity, shock, vibration, altitude and power line conditions. Test Methods are aligned with IEC 60068-2 and levels are similar to MIL-PRF-28800F Class 3.
N1076A LINE power specifications
| Voltage and/or range | 100–120 Vac, 50/60/400 Hz |
| 200–240 Vac, 50/60 Hz | |
| Power in Watts | 290 Watts Maximum |
| The products can operate with mains supply voltage fluctuations up to ± 10% of the nominal voltage. | |