CGGS Eye Database (.cgsx)

Instrument
N1000A
N109x
UXR Scope
Flex Apps:
FlexDCA
FlexRT

CGGS Format Eye Database Files

This file format is Eye mode's color-grade/gray scale database (.cgsx) as an XML file comprised of an ASCII XML elements and values with the waveform data in binary.

Settings for Saving CGGS Format Files
■ Pattern Lock
✘ Acquire Entire Pattern
✔ = selected. ✘ = unselected. ■ = don't care

Example Internal Format File (.cgsx)

<?xml version="1.0" encoding="utf-8"?>
<DcaFile>
  <Header>
    <FileType>Database</FileType>
    <Revision>1</Revision>
    <Instrument>N1010A</Instrument>
    <SwVersion>P.05.70.330</SwVersion>
    <SerialNumber>2UA5383S5F</SerialNumber>
    <Date>
      <dateTime>2017-03-23T14:50:12.5871115-07:00</dateTime>
    </Date>
    <SourceName>Channel 5A</SourceName>
  </Header>
  <PeakHits>3</PeakHits>
  <PeakCol>197</PeakCol>
  <PeakRow>412</PeakRow>
  <TotalHits>1694</TotalHits>
  <NumWaves>1</NumWaves>
  <MaxRow>415</MaxRow>
  <MinRow>104</MinRow>
  <XUnits>Second</XUnits>
  <YUnits>Volt</YUnits>
  <XOrg>8.773E-11</XOrg>
  <XStop>2.5513000000000003E-10</XStop>
  <XInc>2.2320000000000002E-13</XInc>
  <YBottom>-0.42654</YBottom>
  <YTop>0.42866</YTop>
  <YInc>0.0016446153846153846</YInc>
  <Bandwidth>15000000000</Bandwidth>
  <Status />
  <SignalType>NRZ</SignalType>
  <DataRate>9953280000</DataRate>
  <IntrinsicNoise>0.002</IntrinsicNoise>
  <Data Lengths="751,521">
…………</Data>
</DcaFile>

More Information