Modules (DCA-M)

Instrument
DCA-M
N1000A
Flex Apps:
FlexDCA

DCA-M N109x-series oscillscopes and N107x-series Clock Data Recovery (CDR) are controlled via a USB connection to a PC that is running the FlexDCA remote software or to an N1000A. The FlexDCA application provides the DCA-M's Graphical User Interface (GUI) for DCA-Ms.

The same FlexDCA remote commands that are used to control a DCA-X that is connected to FlexDCA are used to remotely control the DCA-M. Refer to the FlexDCA Programmer's Guide which is a help system. To remotely connect to a DCA-M module, use the commands found in the Programmer's Guide for the :EMODules SCPI subsystem. To control module triggering, use the :SLOT SCPI subsystem.

Support for DCA-M Modules on N1000A
Module Support Minimum FlexDCA Firmware Version
N1010A on PC
N1000A
N1094A/B DCA-M Optical Sampling Oscilloscope A.06.90 (serial # ≥ MY62100101)
A.05.40 (serial # < MY62100101)
A.06.90 (serial # ≥ MY62100101)
A.06.00 (serial # < MY62100101)
N1093A/B DCA-M Optical Sampling Oscilloscopes A.08.30 A.08.30
N1092A/B/C/D/E (Option 30A) DCA-M Optical Sampling Oscilloscope A.06.90 (serial # ≥ MY62100101)
A.05.40 (serial # < MY62100101)
A.06.90 (serial # ≥ MY62100101)
A.06.00 (serial # < MY62100101)
N1092A/B/C/D/E (Option 40A) DCA-M Optical Sampling Oscilloscope A.06.90 (serial # ≥ MY62100101)
A.06.40 (serial # < MY62100101)
A.06.90 (serial # ≥ MY62100101)
A.06.40 (serial # < MY62100101)
N1092A/B (Option 40A & CDR) DCA-M Optical Sampling Oscilloscope A.06.90 (serial # ≥ MY62100101)
A.06.71 (serial # < MY62100101)
A.06.90 (serial # ≥ MY62100101)
A.06.71 (serial # < MY62100101)
N1090A DCA-M Single Optical Sampling Oscilloscope A.05.00 A.06.00
N1078A DCA-M Clock Recovery A.05.80 A.06.00
N1077B DCA-M Clock Recovery A.06.91 A.06.91
N1077A DCA-M Clock Recovery A.05.50 A.06.00
N1076B DCA-M Clock Recovery A.05.80 A.06.00
N1076A DCA-M Clock Recovery A.05.50 A.06.00