83485B Optical/Electrical Module
Instrument
86100D
86100D Mode:
Comp.
Legacy
Availability:
Obsolete
Starting with firmware release A.06.90, 86100D Compatibility mode is no longer being actively tested and supported.
The minimum required 86100-series firmware version for this module is A.01.00.
See Also
- Available Accessories
- Optical Channel Calibration
- Modules
Supplied Accessories
Item | Description |
---|---|
1810-0118 | SMA 50 ohm termination |
5061-5311 | APC 3.5 mm (f-f) adapter/connector saver |
11900B | 2.4 mm (f-f) adapter/connector saver |
54124-24101 | 2.4 mm cap |
Available Options
Item | Description |
---|---|
83485B-101 | OC-192/STM-64 (9.953 GBd) Fourth order filter |
83485B-102 | OC-192/STM-64 (9.953 GBd) Fifth order filter |
83485A-UK6 | Commercial calibration certificate with test data |
81000AI | Diamond HMS-10/connector interface |
81000FI | FC/PC/SPC/APC connector interface |
81000KI | SC connector interface |
81000SI | DIN 47256/4108.6 connector interface |
81000VI | ST connector interface |
81000WI | Biconic |