86101A Optical/Electrical Module
Instrument
86100D
86100D Mode:
Comp.
Legacy
Availability:
Obsolete
Starting with firmware release A.06.90, 86100D Compatibility mode is no longer being actively tested and supported.
The 86101A optical/electrical module incorporates two measurement channels, one optical and one electrical. The module provides:
- 2.85 GHz, integrated, calibrated optical channel (single mode or multimode) optical signals, with wavelengths between 750 nm and 870 nm) with sensitivity to below –17 dBm (P avg)
- 12.4 GHz (excellent noise performance) and 20 GHz (greater high-speed signal fidelity) electrical channel
- Switchable reference filters for transceiver compliance testing
- Compliance testing at OC-3, OC-12, Fibre Channel 1063, and Gigabit Ethernet 1250 rates depending on the option selected
- Measurement capability for multimode and single mode optical signals
The minimum required 86100-series firmware version for this module is A.01.00.
See Also
- Available Accessories
- Optical Channel Calibration
- Modules
Supplied Accessories
Item | Description |
---|---|
1810-0118 | SMA 50 ohm termination |
5061-5311 | APC 3.5 (f-f) adapter/connector saver |
Available Options
Item | Description |
---|---|
86101A-201 | OC-3/STM-1 (155 MBd), receiver filter OC-12/STM-4 (622 MBd), receiver filter |
86101A-202 | FC-1063 (1062.5 MBd), receiver filter Gigabit Ethernet (1250 MBd), receiver filter |
86101A-UK6 | Commercial calibration certificate with test data |
81000AI | Diamond HMS-10 connector interface |
81000FI | FC/PC/SPC/APC connector interface |
81000KI | SC connector interface |
81000SI | DIN 47256/4108.6 connector interface |
81000VI | ST connector interface |