86102A Optical/Electrical Module

Instrument
86100D
86100D Mode:
Comp.
Legacy
Availability:
Obsolete

Starting with firmware release A.06.90, 86100D Compatibility mode is no longer being actively tested and supported.

The 86102A module incorporates one optical and one electrical measurement channel. The module provides:

  • 10 GHz, integrated, calibrated optical channel with sensitivity to below –13.5 dBm (P avg). It is calibrated at 850 nm. User calibration provides for consistent accuracy at any wavelength between 750 nm and 860 nm using an optical source and a precision optical power meter.
  • Up to 20 GHz electrical channel
  • Switchable reference filters for transceiver compliance testing
  • Compliance testing at 2.125 GBd (FC-2125) and 3.187 GBd (FC-3187) rates, or 2.500 GBd (2xGb Ethernet) and 3.125 GBd (XAUI) rates, or 2.720 GBd and 3.320 GBd (12x Parallel Optics) depending on the option selected

The minimum required 86100-series firmware version for this module is A.03.01.

See Also

Supplied Accessories

Item Description
1810-0118 SMA 50 ohm termination
5061-5311 APC 3.5 (f-f) adapter/connector saver

Available Options

Item Description
86102A-201 FC-2125 (2.125 GBd)
FC-3187 (3.187 GBd)
86102A-202 2xGb Ethernet (2.500 GBd)
XAUI (3.125 GBd)
86102A-203 2.720 GBd
12x Parallel Optics (3.320 GBd)
86102A-UK6 Commercial calibration certificate with test data
81000AI Diamond HMS-10/connector interface
81000FI FC/PC/SPC/APC connector interface
81000KI SC connector interface
81000SI DIN 47256/4108.6 connector interface
81000VI ST connector interface