86102U Optical/Electrical Module

Instrument
86100D
86100D Mode:
Comp.
Legacy
Availability:
Obsolete

Starting with firmware release A.06.90, 86100D Compatibility mode is no longer being actively tested and supported.

The 86102U module incorporates one optical and one electrical measurement channel. The module provides:

  • 15 GHz, integrated, calibrated optical channel with sensitivity to below -7.5 dBm (P avg). It is calibrated at 850 nm. User calibration provides for consistent accuracy at any wavelength between 750 nm and 860 nm using an optical source and a precision optical power meter.
  • 12.4 GHz electrical channel and 20 GHz electrical channel
  • Switchable reference filters for transceiver compliance testing
  • Compliance testing at 1.250 GBd (Gigabit Ethernet) and 2.488 GBd (STM-16/OC-48) rates, or 2.488 GBd (STM-16/OC-48) and 3.125 GBd (XAUI) rates depending on the option selected

The minimum required 86100-series firmware version for this module is A.02.02.

See Also

Supplied Accessories

Item Description
1810-0118 SMA 50 ohm termination
5061-5311 APC 3.5 (f-f) adapter/connector saver

Available Options

Item Description
86102U-201 Gigabit Ethernet (1.25 GBd)
OC-48/STM-16 (2.488 GBd)
86102U-202 OC-48/STM-16 (2.488 GBd)
XAUI (3.125 GBd)
86102U-203 XAUI (3.125 GBd)
10 Gb Ethernet (10.3125 GBd)
86102U-UK6 Commercial calibration certificate with test data
81000AI Diamond HMS-10/connector interface
81000FI FC/PC/SPC/APC connector interface
81000KI SC connector interface
81000SI DIN 47256/4108.6 connector interface
81000VI ST connector interface