86103A Optical/Electrical Module
Instrument
86100D
86100D Mode:
Comp.
Legacy
Availability:
Obsolete
Starting with firmware release A.06.90, 86100D Compatibility mode is no longer being actively tested and supported.
The 86103A module incorporates one optical and one electrical measurement channel. The module provides:
- 2.85 GHz, integrated, calibrated optical channel with sensitivity to below - 20 dBm (P avg). Single mode or multimode optical signals. User calibration provides for consistent accuracy at any wavelength between 1000 nm and 1600 nm using an optical source and a precision optical power meter.
- 12.4 GHz (excellent noise performance) and 20 GHz (greater high-speed signal fidelity) electrical channel
- Switchable SONET/SDH reference filters for transceiver compliance testing conform to ITU-TS G.957 and TANWT-000253 frequency response requirements (Option 201) or to reference receiver specifications for Fibre Channel (FC) 1063 and Gigabit Ethernet for transmitter compliance testing (Option 202).
- Compliance testing at 155, 622, or FC 1063 and Gigabit Ethernet rates depending on the option that is chosen
- Measurement capability for single mode or multimode optical signals
The minimum required 86100-series firmware version for this module is A.01.00.
See Also
- Available Accessories
- Optical Channel Calibration
- Modules
Supplied Accessories
Item | Description |
---|---|
1810-0118 | SMA 50 ohm termination |
5061-5311 | APC 3.5 (f-f) adapter/connector saver |
Available Options
Item | Description |
---|---|
86103A-201 | OC-3/STM-1 (155 MBd), receiver filter OC-12/STM-4 (622 MBd), receiver filter |
86103A-202 | FC-1063 (1062.5 MBd), receiver filter Gigabit Ethernet (1250 MBd), receiver filter |
86103A-UK6 | Commercial calibration certificate with test data |
81000AI | Diamond HMS-10 connector interface |
81000FI | FC/PC/SPC/APC connector interface |
81000KI | SC connector interface |
81000SI | DIN 47256/4108.6 connector interface |
81000VI | ST connector interface |