86103B Optical/Electrical Module

Instrument
86100D
86100D Mode:
Comp.
Legacy
Availability:
Obsolete

Starting with firmware release A.06.90, 86100D Compatibility mode is no longer being actively tested and supported.

The 86103B module incorporates one optical and one electrical measurement channel. The module provides:

  • 10 GHz, integrated, calibrated optical channel with sensitivity to below –15 dBm (P avg). Single mode or multimode optical signals. User calibration feature provides for consistent accuracy at any wavelength between 1000 nm and 1600 nm using an optical source and a precision optical power meter.
  • 12.4 GHz and 20 GHz electrical channel
  • Switchable SONET/SDH reference filters for transceiver compliance testing designed to conform to ITU-TS G.957 and TANWT-000253 frequency response requirements, or to reference receiver specifications for Fibre Channel and Gigabit Ethernet for transmitter compliance testing, depending on the option that is chosen.
  • Compliance testing at 622 MBd (OC-12/STM-4) and 2.488 GBd (OC-48/STM-16), or 1.063 GBd (FC-1063) and 1.250 GBd (Gb Ethernet), or 2.125 GBd (FC-2125) and 2.500 GBd (2xGb Ethernet) rates depending on the option selected
  • Measurement capability for single mode or multimode optical signals

The minimum required 86100-series firmware version for this module is A.03.01.

See Also

Supplied Accessories

Item Description
1810-0118 SMA 50 ohm termination
5061-5311 APC 3.5 (f-f) adapter/connector saver

Available Options

Item Description
86103B-201 STM-4/OC-12 (622 MBd) receiver filter
STM-16/OC-48 (2488 MBd) receiver filter
86103B-202 FC-1063 (1063 MBd) receiver filter
Gigabit Ethernet (1250 MBd) receiver filter
86103B-203 FC-2125 (2125 MBd) receiver filter
2xGb Ethernet (2500 MBd) receiver filter
86103B-UK6 Commercial calibration certificate with test data
81000AI Diamond HMS-10 connector interface
81000FI FC/PC/SPC/APC connector interface
81000KI SC connector interface
81000SI DIN 47256/4108.6 connector interface
81000VI ST connector interface