86106A Optical/Electrical Module
Instrument
86100D
86100D Mode:
Comp.
Legacy
Availability:
Obsolete
Starting with firmware release A.06.90, 86100D Compatibility mode is no longer being actively tested and supported.
The 86106A module incorporates one optical and one electrical measurement channel. The module provides:
- A reference receiver path for the 10 GBd transmitter test. Although no industry standards exist for 10 GBd testing, the 86106A has been designed to meet anticipated future standards.
- 30 GHz unfiltered optical channel bandwidth. Calibrated at 1310 nm and 1550 nm. User channel calibration provides for consistent accuracy at any wavelength between 1000 nm and 1600 nm using an optical source and a precision optical power meter.
- 18 GHz and 40 GHz electrical channel bandwidth
The minimum required 86100-series firmware version for this module is A.01.00.
See Also
- Available Accessories
- Optical Channel Calibration
- Modules
Item | Description |
---|---|
1810-0118 | SMA 50 ohm termination |
5061-5311 | APC 3.5 mm (f-f) adapter/connector saver |
11900B | 2.4 mm (f-f) adapter/connector saver |
54124-24101 | 2.4 mm cap |
Available Options
Item | Description |
---|---|
86106A-101 | OC-192/STM-64 (9.953 GBd) Fourth order filter |
86106A-102 | OC-192/STM-64 (9.953 GBd) Fifth order filter |
86106A-UK6 | Commercial calibration certificate with test data |
81000AI | Diamond HMS-10/connector interface |
81000FI | FC/PC/SPC/APC connector interface |
81000KI | SC connector interface |
81000SI | DIN 47256/4108.6 connector interface |
81000VI | ST connector interface |