N1030B Optical Module
The N1030B is a dual-channel optical mini module that occupies one of the four module slots on the DCA-X mainframe.
An N1030A with a serial number ≥ US62100101 requires FlexDCA firmware version A.06.90 or later.
For N1030A modules with a serial number < US62100101 The minimum required firmware version is A.06.55 (FlexDCA).
The maximum optical input power is 8 mW.
| Model/Option Number | Description | Ships Standard with Module |
|---|---|---|
| N1030B | Dual optical channel module | ● |
| N1030B-65U | 65 GHz optical bandwidth | ● |
| N1030B-560 | 53 GBd to 56 GBd PAM4 hardware filters | ● |
| N1030B-280 | 25 GBd to 28 GBd NRZ hardware filters | |
| N1030A-IRC | Impulse response correction to provide ideal channel response. | ● |
| Module | Option | No. of optical channels |
Wavelength range (nm) | Unfiltered optical bandwidth (GHz) |
Fiber input (μm) |
|---|---|---|---|---|---|
| N1030B | — | 2 | 1250 - 1600 | 65 | 9/125 |
| Description | Quantity |
|---|---|
| Getting Started Card. | 1 |
| DCA-X Filler panel | 1 |
| 1 mm (m) to 1.85 mm (f) adapter | 1 |
- 1. This table shows a partial list. Refer to the shipping list that is shipped with the product for a more accurate lising.
Option IRC
Option IRC provides optical channel System Impulse Response Correction (SIRC) measurement and data files. These files provide an ideal channel response. SIRC data can be applied in the System Impulse Response Correction dialog. The SIRC correction data feature is a digital filter that is used to:
- Improve the response of module reference filters to more closely match an ideal receiver.
- Enable non-standard reference receiver rates or bandwidths.
- Increase the bandwidth of the channel by up to 50%.
- Ensures that an eye diagram will look identical between different modules.
SIRC correction data is unique to a specific module (serial number). Option IRC ships standard with every module and does not need to be purchased.
| Module/Option | Channel | Range1 Min SIRC Freq. |
Range1 Max SIRC Freq. |
|---|---|---|---|
| N1030A Option 560 | All Optical | 21.5 GBd (16.13 GHz) | 80 GBd (60 GHz) |
| N1030A Options 280 and 560 | All Optical | 15.6 GBd (11.7 GHz) | 80 GBd (60 GHz) |
| N1030A Option EC1 | Electrical | 20 GHz | 127 GHz |
Only available with option IRC and compliance not guaranteed.