N1000A Oscilloscope
N1000A DCA-X
The N1000A DCA-X is documented in this help system with information about the front panel and FlexDCA's Graphical User Interface (GUI). Because the N1000A and DCA-M oscilloscopes both use the FlexDCA GUI, you'll quickly learn how to control both oscilloscopes.
N1000A DCA-X instruments with a serial number ≥ US64350101 or ≥ MY64350101 include an upgraded CPU and may exhibit a performance improvement. If, on one of these instruments, you decide to downgrade the installed FlexDCA application to a version prior to A.06.91.29, the N1000A will not be able to identify plug-in modules.
The N1000A can be ordered with the hardware options listed in the following table.
| N1000A Option | Description |
|---|---|
| N1000A-STB 1 | Standard Timebase |
| N1000A-LOJ 1 | Low Jitter Timebase |
| N1000A-PLK | Pattern Lock |
| N1000A-PTB | Precision Timebase (requires Option LOJ) |
| N1000A-GPI | GPIB Card Interface (installed on every N1000A) |
| N1000A-C0C | Certificate of Calibration |
| N1000A-UK6 | Commercial Cal Certificate with Test Data |
| N1027A-AFP | Module filler panel, 1/4 bay width. To order a replacement or additional filler panel, up part number 86101-60017. |
| 1CM015A | Rack Mount Flange Kit |
| 1CP020A | Rack Mount Flange Kit with Handles |
An N1000A can have options STB or LOJ but cannot have both.