| Name | Description | Minimum SW Version |
 | AnalysisStreamIndex | Gets or sets the Matrix B analysis stream index. | — |
 | Bandwidth | Gets or sets the nominal channel bandwidth. | — |
 | BandwidthRatio | Gets or sets the ratio between the OFDMA FFT sample rate and the nominal channel bandwidth. | — |
 | DataToneModulationFormat | Gets or sets which data modulation format to use. This parameter is only applied if DataToneModAuto is set to False. | — |
 | DcdBurstProfileDiuc0 | Gets or sets the mapping between DIUC0 (as used by DLMAP) and DCD Burst Profile (data modulation format and coding type). | — |
 | DcdBurstProfileDiuc1 | Gets or sets the mapping between DIUC1 (as used by DLMAP) and DCD Burst Profile (data modulation format and coding type). | — |
 | DcdBurstProfileDiuc10 | Gets or sets the mapping between DIUC10 (as used by DLMAP) and DCD Burst Profile (data modulation format and coding type). | — |
 | DcdBurstProfileDiuc11 | Gets or sets the mapping between DIUC11 (as used by DLMAP) and DCD Burst Profile (data modulation format and coding type). | — |
 | DcdBurstProfileDiuc12 | Gets or sets the mapping between DIUC12 (as used by DLMAP) and DCD Burst Profile (data modulation format and coding type). | — |
 | DcdBurstProfileDiuc2 | Gets or sets the mapping between DIUC2 (as used by DLMAP) and DCD Burst Profile (data modulation format and coding type). | — |
 | DcdBurstProfileDiuc3 | Gets or sets the mapping between DIUC3 (as used by DLMAP) and DCD Burst Profile (data modulation format and coding type). | — |
 | DcdBurstProfileDiuc4 | Gets or sets the mapping between DIUC4 (as used by DLMAP) and DCD Burst Profile (data modulation format and coding type). | — |
 | DcdBurstProfileDiuc5 | Gets or sets the mapping between DIUC5 (as used by DLMAP) and DCD Burst Profile (data modulation format and coding type). | — |
 | DcdBurstProfileDiuc6 | Gets or sets the mapping between DIUC6 (as used by DLMAP) and DCD Burst Profile (data modulation format and coding type). | — |
 | DcdBurstProfileDiuc7 | Gets or sets the mapping between DIUC7 (as used by DLMAP) and DCD Burst Profile (data modulation format and coding type). | — |
 | DcdBurstProfileDiuc8 | Gets or sets the mapping between DIUC8 (as used by DLMAP) and DCD Burst Profile (data modulation format and coding type). | — |
 | DcdBurstProfileDiuc9 | Gets or sets the mapping between DIUC9 (as used by DLMAP) and DCD Burst Profile (data modulation format and coding type). | — |
 | Definition | Gets or sets the source for the OFDMA analysis definition. | — |
 | DlmapZoneNumber | Gets or sets the one-based DlMap zone Number to analyze when zone definition is auto-detected. | — |
 | DownlinkFrameRatio | Gets or sets the size of the downlink subframe relative to the size of the entire frame. | — |
 | DownlinkZone | Gets a handle to the manual downlink zone. | — |
 | EqualizerTraining | Gets or sets a value indicating whether the equalizer uses just the channel estimation sequence or the whole analysis region for training. | — |
 | FftLength | Gets or sets the FFT length. | — |
 | FrameLength | Gets or sets the OFDMA frame length (in seconds). | — |
 | FrameOffset | Gets or sets the frame offset (in frames) from the start of the acquisition. | — |
 | GuardInterval | Gets or sets the guard interval, expressed as a fraction of the IFFT time length. | — |
 | IdCell | Gets or sets the starting IDCell value for the frame. | — |
 | InputChannel | Gets or sets the STC/MIMO input measurement channel. | — |
 | IsAdditionalSettingsEnabled | Gets or sets a value indicating whether to enable modification of additional advanced settings. | — |
 | IsAntennaDefined | Gets or sets a value indicating whether to use the specified active antenna for STC analysis. | — |
 | IsBurstAnalysisEnabled | Gets or sets a value indicating whether burst analysis is enabled. | — |
 | IsBurstBoostingDefined | Gets or sets a value indicating whether to automatically determine boosting levels, or to used the values specified for the bursts. | — |
 | IsBurstPowerPerSubcarrier | Gets or sets a value indicating whether burst power metrics are computed. | — |
 | IsCyclicDelayDiversityMeasurementEnabled | Gets or sets a value indicating whether to measure Cyclic Delay Diversity (CDD). | — |
 | IsDataToneModulationFormatDetected | Gets or sets a value indicating whether the data modulation format is auto-detected. | — |
 | IsDecodeToMap | Gets or sets a value indicating whether the results of decoding the DL-MAP and UL-MAP bursts are sent to a map. | — |
 | IsDefaultSynchronizationSearch | Gets or sets a value indicating whether the synchronization search length and synchronization search offset are automatically determined (uplink only). | — |
 | IsDisposed | Gets a value indicating whether the object has been disposed. If an object has been disposed any attempt to use it will lead to an ObjectDisposedException being thrown. (Inherited from Agilent.SA.Vsa.RemotableObject) | — |
 | IsDlmapDecoderEnabled | Gets or sets a value indicating whether to decode the DL-MAP burst. | — |
 | IsDownlinkPuscClusterNumberingUsingCor1Draft2 | Gets or sets a value indicating whether to use Cor1/D2 DL-PUSC cluster renumbering. | — |
 | IsEqualizerSmoothingFilterEnabled | Gets or sets a value indicating whether to use equalizer smoothing. | — |
 | IsFrequencyMirrored | Gets or sets a value indicating whether demod will mirror the frequency spectrum. | — |
 | IsInactiveAntennaPathsIncluded | Gets or sets a value indicating whether antenna paths below -30dB in power from the highest power antenna path are shown or blanked on the MIMO traces. | — |
 | IsInactiveSubchannelsIncluded | Gets or sets a value indicating whether to include inactive subchannels in EVM calculations. | — |
 | IsIQMismatchCompensationEnabled | Gets or sets a value indicating whether to compensate for I/Q mismatch impairments. | — |
 | IsMatrixDecoderEnabled | Gets or sets a value indicating whether to use the matrix decoder. | — |
 | IsMeasurementRegionEnabled | Gets or sets a value indicating whether to use the measurement offset and interval parameters or whether the analysis should choose the measurement region automatically. | — |
 | IsMimoChannelFrequencyResponseNormalized | Gets or sets a value indicating whether demod will normalize each path of the MIMO channel equalizer frequency estimation trace. | — |
 | IsModulationPrbsCompensationEnabled | Gets or sets a value indicating whether to undo (de-rotate) the modulation PRBS. | — |
 | IsMulticarrierFilterEnabled | Gets or sets a value indicating whether to use multi-carrier filtering for DL subframe analysis. | — |
 | IsNormalized | Gets or sets a value indicating whether demod will normalize the magnitude of the IQ data to the ideal state positions. Also controls normalization of the error vector. | — |
 | IsOverridePreambleDefinition | Gets or sets a value indicating whether IDCell and Segment are derived from the preamble index (if False), or if the explicit properties are used (if True). | — |
 | IsPreDemodTransitionRegionsIncluded | Gets or sets a value indicating whether an extra 10% is added to the gate start and length for the pre-demod time trace. | — |
 | IsPulseSearchEnabled | Gets or sets a value indicating whether pulse searching is used. | — |
 | IsStandardBandwidthEnforced | Gets or sets a value indicating whether to enforce standard bandwidths and FFT sizes. | — |
 | IsTrackAmplitude | Gets or sets a value indicating whether pilot amplitude tracking is enabled. | — |
 | IsTrackPhase | Gets or sets a value indicating whether pilot phase tracking is enabled. | — |
 | IsTrackTiming | Gets or sets a value indicating whether pilot timing tracking is enabled. | — |
 | IsUlmapDecoderEnabled | Gets or sets a value indicating whether to decode the UL-MAP burst. | — |
 | IsZoneOffsetIncluded | Gets or sets a value indicating whether to include the zone offset when determining the measurement region. | — |
 | Map | Gets the current OFDMA Map definition. | — |
 | MapName | Gets or sets the name of current OFDMA Map, or specifies the Map to use from the current set of OFDMA Maps. | — |
 | Maps | Gets the collection of currently loaded map files. | — |
 | MeasurementInterval | Gets or sets the measurement interval as an integer number of symbol times. | — |
 | MeasurementOffset | Gets or sets the measurement offset expressed as an integer number of symbol times. | — |
 | PreambleIndex | Gets or sets which preamble sequence to expect for the downlink subframe. Applies only if the subframe type is Downlink. | — |
 | PreDemodRegion | Gets or sets what is displayed in the pre-demod time trace. | — |
 | ResultLength | Gets or sets the number of frames to acquire for a measurement. | — |
 | Segment | Gets or sets how preambles and pilot tones are defined. | — |
 | Standard | Gets or sets the demod 802.16 OFDMA standard to apply. | — |
 | SubcarrierInterval | Gets or sets the number of subcarriers to analyze, starting with SubcarrierOffset. Applies only if SubcarrierSelect is set to "subset". | — |
 | SubcarrierOffset | Gets or sets the starting subcarrier to analyze if SubcarrierSet is "subset". | — |
 | SubcarrierSelect | Gets or sets whether to look at all subcarriers or a subset of all subcarriers (specified with SubcarrierOffset and SubcarrierInterval properties) | — |
 | SubchannelGroupBitmask | Gets or sets which subchannel groups are allocated to the segment (only applies to DL PUSC zones). | — |
 | SubframeType | Gets or sets which subframe to analyze within the analysis frame. | — |
 | SymbolTimeAdjustment | Gets or sets the IFFT offset within the symbol time expressed as a percentage of the IFFT time length. | — |
 | SynchronizationSearchLength | Gets or sets the length of the window for uplink synchronization (in symbols) relative to the pulse search if enabled, or trigger otherwise. | — |
 | SynchronizationSearchOffset | Gets or sets the start of the window for uplink synchronization (in symbols) relative to the pulse search if enabled, or trigger otherwise. | — |
 | TransmitAntenna | Gets or sets the active antenna to use for STC analysis. | — |
 | UcdBurstProfileUiuc1 | Gets or sets the mapping between UIUC1 (as used by ULMAP) and UCD Burst Profile (data modulation format and coding type). | — |
 | UcdBurstProfileUiuc10 | Gets or sets the mapping between UIUC10 (as used by ULMAP) and UCD Burst Profile (data modulation format and coding type). | — |
 | UcdBurstProfileUiuc2 | Gets or sets the mapping between UIUC2 (as used by ULMAP) and UCD Burst Profile (data modulation format and coding type). | — |
 | UcdBurstProfileUiuc3 | Gets or sets the mapping between UIUC3 (as used by ULMAP) and UCD Burst Profile (data modulation format and coding type). | — |
 | UcdBurstProfileUiuc4 | Gets or sets the mapping between UIUC4 (as used by ULMAP) and UCD Burst Profile (data modulation format and coding type). | — |
 | UcdBurstProfileUiuc5 | Gets or sets the mapping between UIUC5 (as used by ULMAP) and UCD Burst Profile (data modulation format and coding type). | — |
 | UcdBurstProfileUiuc6 | Gets or sets the mapping between UIUC6 (as used by ULMAP) and UCD Burst Profile (data modulation format and coding type). | — |
 | UcdBurstProfileUiuc7 | Gets or sets the mapping between UIUC7 (as used by ULMAP) and UCD Burst Profile (data modulation format and coding type). | — |
 | UcdBurstProfileUiuc8 | Gets or sets the mapping between UIUC8 (as used by ULMAP) and UCD Burst Profile (data modulation format and coding type). | — |
 | UcdBurstProfileUiuc9 | Gets or sets the mapping between UIUC9 (as used by ULMAP) and UCD Burst Profile (data modulation format and coding type). | — |
 | UplinkZone | Gets a handle to the manual uplink zone. | — |
‡ This is the minimum 89600 VSA software version level needed to use this member. |