Available Trace Data (Bluetooth Spectrum)

Measurement trace data available with Bluetooth Spectrum.

Bluetooth Spectrum

Spectrum

Summary

Channel Power

Band Power

Band Table

 

 

Channel n

Correction

Inst Main Time

Inst Spectrum (Average)

Spectrum (Average)

Inst Spectrum (Negative Peak)

Spectrum (Negative Peak)

Inst Spectrum (Normal)

Spectrum (Normal)

Inst Spectrum (Peak)

Spectrum (Peak)

Inst Spectrum (Sample)

Spectrum (Sample)

Noise Correction Spectrum

Raw Main Time

 

A measurement preset creates windows for Spectrum, Channel Power, and Summary. Band Power and Band Table are one trace data selection away.

The Channel n entries are acquisition trace data rather than Bluetooth Spectrum results. A spectrum pair appears there for each detector enabled on the Detectors tab — Inst Spectrum (detector) before measurement averaging and Spectrum (detector) after it. Correction and Inst Main Time appear only while the active input domain is Time.

See Also

89600 VSA software Standard Trace Data