Available Overall Error Summary Data Overall Error Summary Table
Available Overall Error Summary Data
- DwPTS phase coding
- Timing Err (Timing Error)
- TotPwr (Total Power)
- MidambPwr (Midamble Power)
- DataPwr (Data Power)
- Left DataPwr (Left Data Power)
- Right DataPwr (Right Data Power)
For information about using error summary data with ADS, see Demod Errors and ADS.
Additional Error Summary Data
TD-SCDMA demodulation also provides these additional Error Summary data tables:
Channel Error Summary table provides error data for an individual code channel and layer for a specified timeslot and sub-frame.
Composite Error Summary table provides error data for the composite signal for a specific timeslot and sub-frame.
See Also