(Read-Write) Set and query the SEM Offset start frequency. See also SEM:OFD, SEM:OFFS<n>:BAND:AUTO, SEM:OFFS<n>:ENAB, SEM:OFFS<n>:FREQ:BAND, SEM:OFFS<n>:FREQ:STOP, and SEM:OFFS<n>:SIDE. |
|
Relevant Modes |
|
Parameters |
|
<numeric> |
Choose from: Enter a channel number from 1 through 8. |
<numeric> |
Choose from: Dynamic: Changes with models and options. Minimum = 0.00000 Hz This command accepts MINimum and MAXimum commands. |
Examples |
SEM:OFFS7:FREQ:STAR 5 MHz 'Sets the SEM channel 7 Offset start frequency to 5 MHz. SEM:OFFS:FREQ:STAR MIN 'Sets the SEM channel 1 Offset start frequency to a minimum value. |
Query Syntax |
SEM:OFF5:FREQ:STAR? |
Return Type |
numeric |
Default |
Dynamic: model/option dependent |
Last Modified:
01dec2019 |
New command |