Write/Read |
About PNA-X Pulsed Capabilities |
Description |
Sets and returns the Numerically Controlled Oscillator (NCO) frequency of the Stage 1 filter. This command is only used when FilterMode Property is set to Manual. |
VB Syntax |
spm4.Stage1Frequency = value |
Variable |
(Type) - Description |
|
spm4 |
A SignalProcessingModuleFour (object) |
|
value |
(Double) Stage 1 Frequency. Min value= 0 Hz Stage 1 Frequency. Min value= 0 Hz With DSP 4 versions, Max value= 15 MHz. With DSP 5 versions, Max value = 38 MHz. Learn more about DSP versions. Or programmatically use MinimumIFFrequency Property and MaximumIFFrequency Property to determine the range of settable values. |
Return Type |
Double |
Default |
Nominal IF Frequency. Learn more |
Examples |
spm4.Stage1Frequency = 9E6 'Write |
|
mode = spm4.Stage1Frequency 'Read |
|
C++ Syntax |
HRESULT get_Stage1Frequency(double *val); HRESULT put_Stage1Frequency(double val); |
Interface |
ISignalProcessingModuleFour |
Last Modified:
|
26-Aug-2010 |
Updated for DSP 5 |
|
18-Jun-2007 |
MX New topic |