:MEASure:PJITter:HISTogram:R
Command Syntax
:MEASure:PJITterN:HISTogram:R{01|02|03|12|13|23} {ON | OFF | 1 | 0}
Where N identifies one of four possible PAM jitter analyses {1:4}. For example, PJITter4.
Query Syntax
:MEASure:PJITterN:HISTogram:R{01|02|03|12|13|23}?
Query Response
{1 | 0}
Description
Enables or disables the specified rising edge PAM jitter histogram.
R01— L0 to L1 HistogramR02— L0 to L2 HistogramR03— L0 to L3 HistogramR12— L1 to L2 HistogramR13— L1 to L3 HistogramR23— L0 to L1 Histogram