:PNOise:CLOCk:EDGE
:PNOise Commands
- :PNOise Subsystem
- :PNOise:ANNotations
- :PNOise:CLOCk:EDGE
- :PNOise:CORRelations
- :PNOise:DATA:ASCii:XDATa?
- :PNOise:DATA:ASCii:YDATa?
- :PNOise:DATA:AVERages?
- :PNOise:DATA:CFRequency?
- :PNOise:DATA:CORRelations?
- :PNOise:DATA:DOUBle:XDATa?
- :PNOise:DATA:DOUBle:YDATa?
- :PNOise:DATA:FLOat:XDATa?
- :PNOise:DATA:FLOat:YDATa?
- :PNOise:DATA:POINts?
- :PNOise:DATA:STATus?
- :PNOise:DATA:STYPe?
- :PNOise:DISPlay
- :PNOise:MARKer:LIMit
- :PNOise:MARKer:MARKer:MAGNitude?
- :PNOise:MARKer:MARKer:XPOSition
- :PNOise:MARKer:STATe
- :PNOise:PJITter?
- :PNOise:PJITter:STARt
- :PNOise:PJITter:STATe
- :PNOise:PJITter:STOP
- :PNOise:PJITter:UNITs
- :PNOise:RSSClock
- :PNOise:SOURce:ONE
- :PNOise:SOURce:TWO
- :PNOise:SOURce:TWO:ENABled
- :PNOise:SPUR:PROCessing
- :PNOise:SPUR:SENSitivity
- :PNOise:WINDow
- :PNOise:X:STARt
- :PNOise:X:STOP
- :PNOise:Y:OFFSet
- :PNOise:Y:SCALe
Command Syntax
:PNOise:CLOCk:EDGE {RISing | FALLing | BOTH}
Query Syntax
:PNOise:CLOCk:EDGE?
Description
This command specifies the edge(s) used for clocking in your device under test (DUT). Generally, you should use both edges for double-data rate applications and a single edge otherwise.